SBAS991B February 2021 – September 2022 ADC3661 , ADC3662 , ADC3663
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ADC Timing Specifications | ||||||
| tAD | Aperture Delay | 0.85 | ns | |||
| tA | Aperture Jitter | square wave clock with fast edges | 180 | fs | ||
| tJ | Jitter on DCLKIN | ± 50 | ps | |||
| tACQ | Signal acquisition period, referenced to sampling clock falling edge | FS = 65 Msps | -TS/4 | Sampling Clock Period | ||
| FS = 25 Msps | -TS/2 | |||||
| FS = 10 Msps | -TS/2 | |||||
| tCONV | Signal conversion period, referenced to sampling clock falling edge | FS = 65 Msps | +TS × 5/8 | Sampling Clock Period | ||
| FS = 25 Msps | +TS × 3/8 | |||||
| FS = 10 Msps | +TS × 1/5 | |||||
| Wake up time | Time to valid data after coming out of power down. Internal reference. | Bandgap reference enabled, single ended clock | 17.6 | us | ||
| Bandgap reference enabled, differential clock | 12.9 | |||||
| Bandgap reference disabled, single ended clock | 2.2 | ms | ||||
| Bandgap reference disabled, differential clock | 2.2 | |||||
| Time to valid data after coming out of power down. External 1.6V reference. | Bandgap reference enabled, single ended clock | 15.9 | us | |||
| Bandgap reference enabled, differential clock | 12.9 | |||||
| Bandgap reference disabled, single ended clock | 1.7 | ms | ||||
| Bandgap reference disabled, differential clock | 1.7 | |||||
| tS,SYNC | Setup time for SYNC input signal | Referenced to sampling clock rising edge | 500 | ps | ||
| tH,SYNC | Hold time for SYNC input signal | 600 | ||||
| ADC Latency | Signal input to data output | 2-wire SLVDS | 2 | Clock cycles | ||
| 1-wire SLVDS | 1 | |||||
| 1/2-wire SLVDS | 1 | |||||
| Add. Latency | Real decimation by 2 | 21 | Output clock cycles | |||
| Complex decimation by 2 | 22 | |||||
| Real or complex decimation by 4, 8, 16, 32 | 23 | |||||
| Interface Timing: Serial LVDS Interface | ||||||
| tPD | Propagation delay: sampling clock falling edge to DCLK rising edge | Delay between sampling clock falling edge to DCLKIN falling edge < 2.5ns. TDCLK = DCLK period tCDCLK = Sampling clock falling edge to DCLKIN falling edge |
2 + TDCLK + tCDCLK | 3 + TDCLK + tCDCLK | 4 + TDCLK + tCDCLK | ns |
| Delay between sampling clock falling edge to DCLKIN falling edge >= 2.5ns. TDCLK = DCLK period tCDCLK = Sampling clock falling edge to DCLKIN falling edge |
2 + tCDCLK | 3 + tCDCLK | 4 + tCDCLK | |||
| tCD | DCLK rising edge to output data delay, 2-wire SLVDS |
Fout = 10 MSPS, DA/B0,1 = 80 MBPS | 0.0 | 0.1 | ns | |
| Fout = 25 MSPS, DA/B0,1 = 200 MBPS | 0.0 | 0.1 | ||||
| Fout = 65 MSPS, DA/B0,1 = 520 MBPS | 0.0 | 0.1 | ||||
| DCLK rising edge to output data delay, 1-wire SLVDS |
Fout = 10 MSPS, DA/B0 = 160 MBPS | 0.0 | 0.1 | |||
| Fout = 25 MSPS, DA/B0 = 400 MBPS | 0.0 | 0.1 | ||||
| Fout = 62.5 MSPS, DA/B0= 1000 MBPS | -0.6 | 0.1 | ||||
| DCLK rising edge to output data delay, 1/2-wire SLVDS |
Fout = 5 MSPS, DA0 = 160 MBPS | 0.0 | 0.1 | |||
| Fout = 10 MSPS, DA0 = 320 MBPS | 0.0 | 0.1 | ||||
| Fout = 25 MSPS, DA0 = 800 MBPS | 0.0 | 0.1 | ||||
| tDV | Data valid, 2-wire SLVDS | Fout = 10 MSPS, DA/B0,1 = 80 MBPS | 11.9 | 12.1 | ns | |
| Fout = 25 MSPS, DA/B0,1 = 200 MBPS | 4.5 | 4.6 | ||||
| Fout = 65 MSPS, DA/B0,1 = 520 MBPS | 1.4 | 1.5 | ||||
| Data valid, 1-wire SLVDS | Fout = 10 MSPS, DA/B0 = 160 MBPS | 5.7 | 5.8 | |||
| Fout = 25 MSPS, DA/B0 = 400 MBPS | 2.0 | 2.1 | ||||
| Fout = 62.5 MSPS, DA/B0= 1000 MBPS | 0.5 | 0.6 | ||||
| Data valid, 1/2-wire SLVDS | Fout = 5 MSPS, DA0 = 160 MBPS | 5.7 | 5.8 | |||
| Fout = 10 MSPS, DA0 = 320 MBPS | 2.7 | 2.8 | ||||
| Fout = 25 MSPS, DA0 = 800 MBPS | 0.8 | 0.9 | ||||
| SERIAL PROGRAMMING INTERFACE (SCLK, SEN, SDIO) - Input | ||||||
| fCLK(SCLK) | Serial clock frequency | 20 | MHz | |||
| tSU(SEN) | SEN to rising edge of SCLK | 10 | ns | |||
| tH(SEN) | SEN from rising edge of SCLK | 9 | ns | |||
| tSU(SDIO) | SDIO to rising edge of SCLK | 17 | ns | |||
| tH(SDIO) | SDIO from rising edge of SCLK | 9 | ns | |||
| SERIAL PROGRAMMING INTERFACE (SDIO) - Output | ||||||
| t(OZD) | SDIO tri-state to driven | 3.9 | 10.8 | ns | ||
| t(ODZ) | SDIO data to tri-state | 3.4 | 14 | ns | ||
| t(OD) | SDIO valid from falling edge of SCLK | 3.9 | 10.8 | ns | ||