SBAS991B February 2021 – September 2022 ADC3661 , ADC3662 , ADC3663
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ADC3661: 10 MSPS | ||||||
| NSD | Noise Spectral Density | No input signal | -150.0 | dBFS/Hz | ||
| SNR | Signal to noise ratio | fIN = 1.1 MHz | 82.0 | dBFS | ||
| fIN = 4.9 MHz | 80.5 | 82.0 | ||||
| fIN = 9.9 MHz | 81.9 | |||||
| SINAD | Signal to noise and distortion ratio | fIN = 1.1 MHz | 81.8 | dBFS | ||
| fIN = 4.9 MHz | 80.0 | 81.8 | ||||
| fIN = 9.9 MHz | 81.7 | |||||
| ENOB | Effective number of bits | fIN = 1.1 MHz | 13.3 | bit | ||
| fIN = 4.9 MHz | 13.0 | 13.3 | ||||
| fIN = 9.9 MHz | 13.3 | |||||
| THD | Total Harmonic Distortion (First five harmonics) | fIN = 1.1 MHz | 87 | dBc | ||
| fIN = 4.9 MHz | 81 | 87 | ||||
| fIN = 9.9 MHz | 91 | |||||
| SFDR | Spur free dynamic range including second and third harmonic distortion | fIN = 1.1 MHz | 88 | dBc | ||
| fIN = 4.9 MHz | 81 | 87 | ||||
| fIN = 9.9 MHz | 92 | |||||
| Non HD2,3 | Spur free dynamic range (excluding HD2 and HD3) | fIN = 1.1 MHz | 101 | dBFS | ||
| fIN = 4.9 MHz | 91 | 96 | ||||
| fIN = 9.9 MHz | 99 | |||||
| IMD3 | Two tone inter-modulation distortion | f1 = 3 MHz, f2 = 4 MHz, AIN = -7 dBFS/tone | 89 | dBc | ||
| ADC3662: 25 MSPS | ||||||
| NSD | Noise Spectral Density | No input signal | -154.0 | dBFS/Hz | ||
| SNR | Signal to noise ratio | fIN = 1.1 MHz | 82.0 | dBFS | ||
| fIN = 5 MHz | 80.5 | 82.0 | ||||
| fIN = 10 MHz | 81.9 | |||||
| fIN = 20 MHz | 81.6 | |||||
| fIN = 40 MHz | 78.6 | |||||
| SINAD | Signal to noise and distortion ratio | fIN = 1.1 MHz | 81.9 | dBFS | ||
| fIN = 5 MHz | 80 | 81.9 | ||||
| fIN = 10 MHz | 81.9 | |||||
| fIN = 20 MHz | 81.5 | |||||
| fIN = 40 MHz | 78.4 | |||||
| ENOB | Effective number of bits | fIN = 1.1 MHz | 13.3 | bit | ||
| fIN = 5 MHz | 13.0 | 13.3 | ||||
| fIN = 10 MHz | 13.3 | |||||
| fIN = 20 MHz | 13.2 | |||||
| fIN = 40 MHz | 12.7 | |||||
| THD | Total Harmonic Distortion (First five harmonics) | fIN = 1.1 MHz | 85 | dBc | ||
| fIN = 5 MHz | 81 | 89 | ||||
| fIN = 10 MHz | 88 | |||||
| fIN = 20 MHz | 83 | |||||
| fIN = 40 MHz | 86 | |||||
| SFDR | Spur free dynamic range including second and third harmonic distortion | fIN = 1.1 MHz | 86 | dBc | ||
| fIN = 5 MHz | 82 | 90 | ||||
| fIN = 10 MHz | 89 | |||||
| fIN = 20 MHz | 83 | |||||
| fIN = 40 MHz | 89 | |||||
| Non HD2,3 | Spur free dynamic range (excluding HD2 and HD3) | fIN = 1.1 MHz | 101 | dBFS | ||
| fIN = 5 MHz | 90 | 101 | ||||
| fIN = 10 MHz | 103 | |||||
| fIN = 20 MHz | 99 | |||||
| fIN = 40 MHz | 94 | |||||
| IMD3 | Two tone inter-modulation distortion | f1 = 3 MHz, f2 = 4 MHz, AIN = -7 dBFS/tone | 84 | dBc | ||
| f1 = 10 MHz, f2 = 12 MHz, AIN = -7 dBFS/tone | 87 | |||||
| ADC3663: 65 MSPS | ||||||
| NSD | Noise Spectral Density | No input signal | -158.0 | dBFS/Hz | ||
| SNR | Signal to noise ratio | fIN = 1.1 MHz | 82.0 | dBFS | ||
| fIN = 5 MHz | 80 | 82.0 | ||||
| fIN = 10 MHz | 81.9 | |||||
| fIN = 20 MHz | 81.6 | |||||
| fIN = 40 MHz | 80.5 | |||||
| fIN = 70 MHz | 76.9 | |||||
| SINAD | Signal to noise and distortion ratio | fIN = 1.1 MHz | 80.0 | dBFS | ||
| fIN = 5 MHz | 80.0 | |||||
| fIN = 10 MHz | 80.0 | |||||
| fIN = 20 MHz | 80.0 | |||||
| fIN = 40 MHz | 78.5 | |||||
| fIN = 70 MHz | 75.5 | |||||
| ENOB | Effective number of bits | fIN = 1.1 MHz | 13.0 | bit | ||
| fIN = 5 MHz | 13.0 | |||||
| fIN = 10 MHz | 13.0 | |||||
| fIN = 20 MHz | 13.0 | |||||
| fIN = 40 MHz | 12.7 | |||||
| fIN = 70 MHz | 12.3 | |||||
| THD | Total Harmonic Distortion (First five harmonics) | fIN = 1.1 MHz | 81 | dBc | ||
| fIN = 5 MHz | 81 | 88 | ||||
| fIN = 10 MHz | 89 | |||||
| fIN = 20 MHz | 83 | |||||
| fIN = 40 MHz | 82 | |||||
| fIN = 70 MHz | 80 | |||||
| SFDR | Spur free dynamic range including second and third harmonic distortion | fIN = 1.1 MHz | 82 | dBc | ||
| fIN = 5 MHz | 82 | 89 | ||||
| fIN = 10 MHz | 92 | |||||
| fIN = 20 MHz | 84 | |||||
| fIN = 40 MHz | 84 | |||||
| fIN = 70 MHz | 82 | |||||
| Non HD2,3 | Spur free dynamic range (excluding HD2 and HD3) | fIN = 1.1 MHz | 100 | dBFS | ||
| fIN = 5 MHz | 91 | 99 | ||||
| fIN = 10 MHz | 99 | |||||
| fIN = 20 MHz | 96 | |||||
| fIN = 40 MHz | 91 | |||||
| fIN = 70 MHz | 86 | |||||
| IMD3 | Two tone inter-modulation distortion | f1 = 1 MHz, f2 = 2 MHz, AIN = -7 dBFS/tone | 100 | dBc | ||
| f1 = 10 MHz, f2 = 12 MHz, AIN = -7 dBFS/tone | 104 | |||||