SBAS511E july 2010 – july 2023 ADS1013-Q1 , ADS1014-Q1 , ADS1015-Q1
PRODUCTION DATA
The ADS1013-Q1, ADS1014-Q1, and ADS1015-Q1 (ADS101x-Q1) are precision, low-power, 12-bit, I2C-compatible, analog-to-digital converters (ADCs) offered in VSSOP-10 and UQFN-10 packages. The ADS101x-Q1 incorporate a low-drift voltage reference and an oscillator. The ADS1014-Q1 and ADS1015-Q1 also incorporate a programmable gain amplifier (PGA) and a digital comparator. These features, along with a wide operating supply range, are useful for power- and space-constrained, sensor measurement applications.
The ADS101x-Q1 perform conversions at data rates up to 3300 samples per second (SPS). The PGA offers input ranges from ±256 mV to ±6.144 V, allowing precise large- and small-signal measurements. The ADS1015-Q1 features an input multiplexer (MUX) that allows two differential or four single-ended input measurements. Use the digital comparator in the ADS1014-Q1 and ADS1015-Q1 for under- and overvoltage detection.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
|---|---|---|
| ADS101x-Q1 | DGS (VSSOP, 10) | 3 mm × 4.9 mm |
| NKS (UQFN, 10) | 2 mm × 1.6 mm |
| PART NUMBER | INPUT CHANNELS | FEATURES(1) |
|---|---|---|
| ADS1013-Q1 | 1 DE (1 SE) | — |
| ADS1014-Q1 | 1 DE (1 SE) | PGA, comparator |
| ADS1015-Q1 | 2 DE (4 SE) | PGA, comparator |