SBAS838A January 2018 – October 2018 ADS112U04
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | GPIO2DIR | GPIO1DIR | GPIO0DIR | GPIO2SEL | GPIO2DAT | GPIO1DAT | GPIO0DAT |
R-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R | 0h | Reserved.
Always write 0 |
6 | GPIO2DIR | R/W | 0h | GPIO2 direction control.
This bit configures GPIO2 as an input or output. 0 : Input (default) 1 : Output |
5 | GPIO1DIR | R/W | 0h | GPIO1 direction control.
This bit configures GPIO1 as an input or output. 0 : Input (default) 1 : Output |
4 | GPIO0DIR | R/W | 0h | GPIO0 direction control.
This bit configures GPIO0 as an input or output. 0 : Input (default) 1 : Output |
3 | GPIO2SEL | R/W | 0h | GPIO2/DRDY control.
This bit controls which source controls the state of the GPIO2/DRDY pin when GPIO2 is configured as an output. 0 : GPIO2DAT (default) 1 : DRDY |
2 | GPIO2DAT | R/W | 0h | GPIO2 input/output level.
This bit controls the state of GPIO2 when configured as an output or holds the value of GPIO2 when configured as an input. 0 : Logic low (default) 1 : Logic high |
1 | GPIO1DAT | R/W | 0h | GPIO1 input/output level.
This bit controls the state of GPIO1 when configured as an output or holds the value of GPIO1 when configured as an input. 0 : Logic low (default) 1 : Logic high |
0 | GPIO0DAT | R/W | 0h | GPIO0 input/output level.
This bit controls the state of GPIO0 when configured as an output or holds the value of GPIO0 when configured as an input. 0 : Logic low (default) 1 : Logic high |