SBAS838A January 2018 – October 2018 ADS112U04
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT(1) | |
|---|---|---|---|---|---|---|
| tp(RDDR) | Propagation delay time, RDATA command decoded to DRDY rising edge(2) | Manual data read mode | 7 | tCLK | ||
| tp(RDTX) | Propagation delay time, RDATA command decoded to TX falling edge(2) | Manual data read mode | 2 | tBAUD | ||
| tp(DRTX) | Propagation delay time, DRDY rising edge to TX falling edge(2) | Automatic data read mode | 2 | tBAUD | ||
| tw(DRH) | Pulse duration, DRDY high | 2 | tMOD | |||
| tw(DRL) | Pulse duration, DRDY low | Automatic data read mode | 4 | tCLK | ||
| tp(RREG) | Propagation delay time, RREG command decoded to TX falling edge(2) | 2 | tBAUD | |||
Figure 1. UART Timing Requirements
Figure 2. RESET Pin and RESET Command Timing Requirements
Figure 3. Manual Data Read Mode DRDY Switching Characteristics
Figure 4. Automatic Data Read Mode DRDY Switching Characteristics
Figure 5. Register Read Switching Characteristics