SBAS924A July 2018 – November 2018 ADS1219
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DRDY | RESERVED | ||||||
R-0h | R-xxh |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | DRDY | R | 0h | Conversion result ready flag
This bit flags if a new conversion result is ready. This bit is reset when conversion data are read. 0 : No new conversion result available (default) 1 : New conversion result ready |
6:0 | RESERVED | R | xxh | Reserved
Values are subject to change without notice. |