SBASAM0B March 2024 – November 2024 ADS127L14 , ADS127L18
PRODMIX
Optimize the ADC performance by selecting a reference voltage range: low-reference range or high-reference range. Program the range to match the reference voltage, such as 2.5V or 4.096V. The low range accepts voltages from 0.5V to 2.75V, and the high range accepts voltages 1V to AVDD1 – AVSS. For cases where the ranges overlap, such as 2.5V, use the low-reference range for best performance. Program the REF_RNG bit of the GEN_CFG1 register to select the reference voltage range. When the high-reference range is selected, the input range is forced to VIN = ±VREF.