SBASAA5 july 2023 ADS131B23-Q1
PRODUCTION DATA
The ADS131B23-Q1 integrates many monitor and diagnostic circuits to aid in the design of functional safety systems. Monitors detect faults in the device, such as a supply undervoltage condition, whereas diagnostics detect faults within the monitoring circuit to check if the monitor is still working as intended.
Table 8-15 provides an overview of all available monitors and diagnostics. Most monitors can be enabled or disabled as required using a dedicated monitor enable bit. If a monitor detects a fault, the according low-active fault flag is set to 0b. Except for the communication-related monitor fault flags, the fault flags must be cleared to 1b by the host after the fault condition is removed. The communication-related monitor fault flags reset to 1b automatically in the SPI frame following a frame where no communication fault occurred.
The monitors that have a dedicated diagnostic circuit to check the integrity of the monitor show the respective diagnostic enable bit in Table 8-15. Monitors that do not show a dedicated diagnostic enable bit are diagnosed through other means, as explained in the Safety Manual.
The monitors have individual fault response times, which is the time from fault occurrence to fault flag indication, as specified in the Electrical Characteristics table.
MONITOR NAME | MONITOR ENABLE BIT | MONITOR FAULT FLAG | DIAGNOSTIC ENABLE BIT | FAULT FLAG REGISTER LOCATION |
---|---|---|---|---|
SUPPLY MONITORS AND DIAGNOSTICS | ||||
Reset | N/A | RESETn | See Safety Manual | STATUS_MSB |
AVDD overvoltage | AVDD_OV_EN | AVDD_OVn | AVDD_OV_DIAG_EN | SUPPLY_STATUS |
AVDD undervoltage | AVDD_UV_EN | AVDD_UVn | AVDD_UV_DIAG_EN | SUPPLY_STATUS |
IOVDD overvoltage | IOVDD_OV_EN | IOVDD_OVn | IOVDD_OV_DIAG_EN | SUPPLY_STATUS |
IOVDD undervoltage | IOVDD_UV_EN | IOVDD_UVn | IOVDD_UV_DIAG_EN | SUPPLY_STATUS |
DVDD overvoltage | DVDD_OV_EN | DVDD_OVn | DVDD_OV_DIAG_EN | SUPPLY_STATUS |
DVDD undervoltage | DVDD_UV_EN | DVDD_UVn | DVDD_UV_DIAG_EN | SUPPLY_STATUS |
AVDD oscillation | AVDD_OSC_EN | AVDD_OSCn | AVDD_OSC_DIAG_EN | SUPPLY_STATUS |
IOVDD oscillation | IOVDD_OSC_EN | IOVDD_OSCn | IOVDD_OSC_DIAG_EN | SUPPLY_STATUS |
DVDD oscillation | DVDD_OSC_EN | DVDD_OSCn | DVDD_OSC_DIAG_EN | SUPPLY_STATUS |
AVDD LDO overtemperature warning | AVDD_OTW_EN | AVDD_OTWn | See Safety Manual | SUPPLY_STATUS |
IOVDD LDO overtemperature warning | IOVDD_OTW_EN | IOVDD_OTWn | See Safety Manual | SUPPLY_STATUS |
AVDD LDO output current limit | AVDD_CL_EN | AVDD_CLn | N/A | SUPPLY_STATUS |
IOVDD LDO output current limit | IOVDD_CL_EN | IOVDD_CLn | N/A | SUPPLY_STATUS |
AGNDA pin disconnect | AGNDA_DISC_EN | AGNDA_DISCn | AGNDA_DISC_DIAG_EN | SUPPLY_STATUS |
AGNDB pin disconnect | AGNDB_DISC_EN | AGNDB_DISCn | AGNDB_DISC_DIAG_EN | SUPPLY_STATUS |
DGND pin disconnect | DGND_DISC_EN | DGND_DISCn | DGND_DISC_DIAG_EN | SUPPLY_STATUS |
CLOCK MONITORS AND DIAGNOSTICS | ||||
Main clock frequency | MCLK_MON_EN | MCLK_FAULTn | MCLK_HI_DIAG_EN, MCLK_LO_DIAG_EN | CLOCK_STATUS |
Diagnostic oscillator watchdog | OSCD_WD_EN | OSCD_WDn | OSCD_WD_DIAG_EN | CLOCK_STATUS |
Main clock watchdog | MCLK_WD_EN | MCLK_WDn | MCLK_WD_DIAG_EN | CLOCK_STATUS |
DIGITAL MONITORS AND DIAGNOSTICS | ||||
Register map section 1 CRC | REG_MAP1_CRC_EN | REG_MAP1_CRC_FAULTn | See Safety Manual | DIGITAL_STATUS |
Register map section 2 CRC | REG_MAP2_CRC_EN | REG_MAP2_CRC_FAULTn | See Safety Manual | DIGITAL_STATUS |
Register map section 3 CRC | REG_MAP3_CRC_EN | REG_MAP3_CRC_FAULTn | See Safety Manual | DIGITAL_STATUS |
Memory map CRC | N/A | MEM_MAP_CRC_FAULTn | MEM_MAP_CRC_DIAG[1:0] | DIGITAL_STATUS |
GPIOA readback | N/A | N/A | GPIOA_DIAG_EN | GPIA_GPIB_DATA |
GPIOB readback | N/A | N/A | GPIOB_DIAG_EN | GPIA_GPIB_DATA |
GPIO readback | N/A | N/A | GPIO_DIAG_EN | GPI_DATA |
COMMUNICATION MONITORS AND DIAGNOSTICS | ||||
SPI CRC | N/A | SPI_CRC_FAULTn | See Safety Manual | STATUS_MSB |
SPI timeout | TIMEOUT_EN | SPI_TIMEOUTn | See Safety Manual | STATUS_MSB |
SCLK counter | SCLK_COUNTER_EN | SCLK_COUNT_FAULTn | See Safety Manual | STATUS_MSB |
Register access | N/A | REG_ACCESS_FAULTn | See Safety Manual | STATUS_MSB |
In addition to the monitors that detect faults in the device, the ADS131B23-Q1 also provides the indicators shown in Table 8-16, which provides feedback about the device state or behavior.
INDICATOR NAME | INDICATOR STATUS BIT | STATUS BIT REGISTER LOCATION |
---|---|---|
Command response | COMMAND_RESPONSE[3:0] | STATUS_MSB |
Lock state | LOCK | STATUS_MSB |
Clock source | CLOCK | STATUS_MSB |
Operating mode | MODE | STATUS_MSB |
ADC2A sequence active | SEQ2A_ACTIVE | STATUS_LSB |
OTP bank | OTB_BANK | DIGITAL_STATUS |
Lastly, the device provides the conversion and sequence counters shown in Table 8-17 for the individual ADCs.
COUNTER NAME | COUNTER BITS | COUNTER BITS REGISTER LOCATION |
---|---|---|
ADC1A conversion counter | CONV1A_COUNT[1:0] | STATUS_LSB |
ADC1B conversion counter | CONV1B_COUNT[1:0] | STATUS_LSB |
ADC2A sequencer counter | SEQ2A_COUNT[1:0] | STATUS_LSB |
Besides the monitors, indicators, and counters mentioned in the previous tables, the ADS131B23-Q1 offers additional means to check the integrity of the device, such as: