SBASAA5 july 2023 ADS131B23-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Power-supply voltage | APWR to AGND | –0.3 | 20 | V |
DPWR to DGND | –0.3 | 20 | ||
AGND, AGNDy to DGND | –0.3 | 0.3 | ||
AVDD to AGND | –0.3 | 4 | ||
IOVDD to DGND | –0.3 | 7 | ||
DCAP to DGND | –0.3 | 2.2 | ||
RCAPy to AGND | –0.3 | 2.2 | ||
Analog input voltage | CPy, CNy, Vxy | AGND – 1.6 | AVDD + 0.3 | V |
Digital input voltage | CSn, SCLK, SDI, SDO, RESETn, DRDYn, CLK, GPIO0/MHD, GPIO1, GPIO2/FAULT, GPIO3/OCCA, GPIO4/OCCB | DGND – 0.3 | IOVDD + 0.3 | V |
GPIO0A, GPIO1A | AGNDA – 0.3 | AVDD + 0.3 | ||
GPIO0B, GPIO1B | AGNDB – 0.3 | AVDD + 0.3 | ||
Input current | Continuous, all pins except power-supply pins | –10 | 10 | mA |
Temperature | Junction, TJ | 150 | °C | |
Storage, Tstg | –60 | 150 |