SBASAA5A July 2023 – January 2025 ADS131B23-Q1
PRODUCTION DATA
Conversion data from all three ADCs of the ADS131B23-Q1 can be read within two SPI frames. Conversion data for ADC1A and ADC1B are always output as the response to a NULL command in the following SPI frame. Conversion data for ADC2A must be read from the user registers using the RREG command. The conversion results for the various sequence steps of ADC2A are stored in consecutive register address locations starting at register address 10h. The RREG command allows to read up to 32 consecutive registers within one SPI frame, which is sufficient to read conversion data for all sequence steps of ADC2A. Figure 7-38 shows an SPI frame sequence example of how to read all ADC conversion data.