SBAS627 July 2015 ADS8674 , ADS8678
PRODUCTION DATA.

| PIN | I/O | DESCRIPTION | ||
|---|---|---|---|---|
| NO. | NAME | |||
| ADS8674 | ADS8678 | |||
| 1 | SDI | Digital input | Data input for serial communication. | |
| 2 | RST/PD | Digital input | Active low logic input. Dual functionality to reset or power-down the device. |
|
| 3 | DAISY | Digital input | Chain the data input during serial communication in daisy-chain mode. | |
| 4 | REFSEL | Digital input | Active low logic input to enable the internal reference. When low, the internal reference is enabled; REFIO becomes an output that includes the VREF voltage. When high, the internal reference is disabled; REFIO becomes an input to apply the external VREF voltage. |
|
| 5 | REFIO | Analog input, output | Internal reference output and external reference input pin. Decouple with REFGND on pin 6. | |
| 6 | REFGND | Power supply | Reference GND pin; short to the analog GND plane. Decouple with REFIO on pin 5 and REFCAP on pin 7. |
|
| 7 | REFCAP | Analog output | ADC reference decoupling capacitor pin. Decouple with REFGND on pin 6. | |
| 8 | AGND | Power supply | Analog ground pin. Decouple with AVDD on pin 9. | |
| 9 | AVDD | Power supply | Analog supply pin. Decouple with AGND on pin 8. | |
| 10 | AUX_IN | Analog input | Auxiliary input channel: positive input. Decouple with AUX_GND on pin 11. | |
| 11 | AUX_GND | Analog input | Auxiliary input channel: negative input. Decouple with AUX_IN on pin 10. | |
| 12 | NC | AIN_6P | Analog input | Analog input channel 6, positive input. Decouple with AIN_6GND on pin 13. No connection for the ADS8674; this pin can be left floating or connected to AGND. |
| 13 | NC | AIN_6GND | Analog input | Analog input channel 6, negative input. Decouple with AIN_6P on pin 12. No connection for the ADS8674; this pin can be left floating or connected to AGND. |
| 14 | NC | AIN_7P | Analog input | Analog input channel 7, positive input. Decouple with AIN_7GND on pin 15. No connection for the ADS8674; this pin can be left floating or connected to AGND. |
| 15 | NC | AIN_7GND | Analog input | Analog input channel 7, negative input. Decouple with AIN_7P on pin 14. No connection for the ADS8674; this pin can be left floating or connected to AGND. |
| 16 | AIN_0P | Analog input | Analog input channel 0, positive input. Decouple with AIN_0GND on pin 17. | |
| 17 | AIN_0GND | Analog input | Analog input channel 0, negative input. Decouple with AIN_0P on pin 16. | |
| 18 | AIN_1P | Analog input | Analog input channel 1, positive input. Decouple with AIN_1GND on pin 19. | |
| 19 | AIN_1GND | Analog input | Analog input channel 1, negative input. Decouple with AIN_1P on pin 18. | |
| 20 | AIN2_GND | Analog input | Analog input channel 2, negative input. Decouple with AIN_2P on pin 21. | |
| 21 | AIN_2P | Analog input | Analog input channel 2, positive input. Decouple with AIN_2GND on pin 20. | |
| 22 | AIN_3GND | Analog input | Analog input channel 3, negative input. Decouple with AIN_3P on pin 23. | |
| 23 | AIN_3P | Analog input | Analog input channel 3, positive input. Decouple with AIN_3GND on pin 22. | |
| 24 | NC | AIN_4GND | Analog input | Analog input channel 4, negative input. Decouple with AIN_4P on pin 25. No connection for the ADS8674; this pin can be left floating or connected to AGND. |
| 25 | NC | AIN_4P | Analog input | Analog input channel 4, positive input. Decouple with AIN_4GND on pin 24. No connection for the ADS8674; this pin can be left floating or connected to AGND. |
| 26 | NC | AIN_5GND | Analog input | Analog input channel 5, negative input. Decouple with AIN_5P on pin 27. No connection for the ADS8674; this pin can be left floating or connected to AGND. |
| 27 | NC | AIN_5P | Analog input | Analog input channel 5, positive input. Decouple with AIN_5GND on pin 26. No connection for the ADS8674; this pin can be left floating or connected to AGND. |
| 28 | AGND | Power supply | Analog ground pin | |
| 29 | AGND | Power supply | Analog ground pin | |
| 30 | AVDD | Power supply | Analog supply pin. Decouple with AGND on pin 31. | |
| 31 | AGND | Power supply | Analog ground pin. Decouple with AVDD on pin 30. | |
| 32 | AGND | Power supply | Analog ground pin | |
| 33 | DGND | Power supply | Digital ground pin. Decouple with DVDD on pin 34. | |
| 34 | DVDD | Power supply | Digital supply pin. Decouple with DGND on pin 33. | |
| 35 | ALARM | Digital output | Active high alarm output | |
| 36 | SDO | Digital output | Data output for serial communication | |
| 37 | SCLK | Digital input | Clock input for serial communication | |
| 38 | CS | Digital input | Active low logic input; chip-select signal | |