SBASAY5A June 2024 – May 2025 ADS8681W , ADS8685W , ADS8689W
PRODUCTION DATA
The device presents a resistive input impedance ≥ 1MΩ on each of the analog inputs. The input impedance is independent of the ADC sampling frequency or the input signal frequency. The primary advantage of such high-impedance inputs is the ease of driving the ADC inputs without requiring driving amplifiers with low output impedance. Bipolar, high-voltage power supplies are not required in the system because this ADC does not require any high-voltage, front-end drivers. In most applications, the signal sources or sensor outputs are directly connected to the ADC input, thus significantly simplifying the design of the signal chain.
To maintain the dc accuracy of the system, match the external source impedance on the AIN_P input pin with an equivalent resistance on the AIN_M pin. This matching helps cancel any additional offset error contributed by the external resistance.