Product details

Resolution (Bits) 16 Sample rate (max) (ksps) 100 Number of input channels 1 Interface type Enhanced SPI, SPI Architecture SAR Input type Differential, Single-ended Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 12.288 Input voltage range (min) (V) -12.288 Features Oscillator, Over-Voltage Protection, PGA Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 42 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 80 Digital supply (min) (V) 1.65 Digital supply (max) (V) 5.25
Resolution (Bits) 16 Sample rate (max) (ksps) 100 Number of input channels 1 Interface type Enhanced SPI, SPI Architecture SAR Input type Differential, Single-ended Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 12.288 Input voltage range (min) (V) -12.288 Features Oscillator, Over-Voltage Protection, PGA Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 42 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 80 Digital supply (min) (V) 1.65 Digital supply (max) (V) 5.25
WQFN (RUM) 16 16 mm² (4 mm × 4 mm)
  • 16-bit ADC with integrated analog front-end
  • High speed:
    • ADS8681W: 1MSPS
    • ADS8685W: 500kSPS
    • ADS8689W: 100kSPS
  • Software programmable input ranges:
    • Bipolar differential ranges: ±12.288V, ±10.24V, ±6.144V, ±5.12V, and ±2.56V
    • Unipolar differential ranges: 0V–12.288V, 0V–10.24V, 0V–6.144V, and 0V–5.12V
  • Analog supply (5V): 1.65V to 5V I/O supply
  • Constant resistive input impedance ≥ 1MΩ
  • Input bandwidth: 450kHz
  • Input overvoltage protection: Up to ±20V
  • On-chip, 4.096V reference with low drift
  • Excellent performance:
    • DNL: ±0.6LSB; INL: ±0.6LSB
    • SNR: 80dB; THD: –105dB
  • ALARM feature with high, low threshold
  • multiSPI™ interface with daisy-chain
  • Temperature range: –40°C to +125°C
  • 16-bit ADC with integrated analog front-end
  • High speed:
    • ADS8681W: 1MSPS
    • ADS8685W: 500kSPS
    • ADS8689W: 100kSPS
  • Software programmable input ranges:
    • Bipolar differential ranges: ±12.288V, ±10.24V, ±6.144V, ±5.12V, and ±2.56V
    • Unipolar differential ranges: 0V–12.288V, 0V–10.24V, 0V–6.144V, and 0V–5.12V
  • Analog supply (5V): 1.65V to 5V I/O supply
  • Constant resistive input impedance ≥ 1MΩ
  • Input bandwidth: 450kHz
  • Input overvoltage protection: Up to ±20V
  • On-chip, 4.096V reference with low drift
  • Excellent performance:
    • DNL: ±0.6LSB; INL: ±0.6LSB
    • SNR: 80dB; THD: –105dB
  • ALARM feature with high, low threshold
  • multiSPI™ interface with daisy-chain
  • Temperature range: –40°C to +125°C

The ADS8681W, ADS8685W, and ADS8689W are an integrated data acquisition system family based on a successive approximation (SAR) analog-to-digital converter (ADC) topology. The devices feature a high-speed, high-precision SAR ADC, integrated differential analog front-end (AFE) input driver circuit. The ADS868xW includes an overvoltage protection circuit up to ±20V and an on-chip 4.096V reference with extremely low temperature drift.

The devices operate on a single 5V analog supply, but support true bipolar input ranges and unipolar input ranges. The bipolar input ranges are ±12.288V, ±6.144V, ±10.24V, ±5.12V, and ±2.56V, and the unipolar input ranges are from 0V to 12.288V, 10.24V, 6.144V, and 5.12V. The devices offer a high resistive input impedance (≥ 1MΩ) irrespective of the selected input range.

The multiSPI digital interface is backward-compatible to the traditional SPI protocol. Additionally, configurable features simplify interface to a wide range of host controllers.

The ADS8681W, ADS8685W, and ADS8689W are an integrated data acquisition system family based on a successive approximation (SAR) analog-to-digital converter (ADC) topology. The devices feature a high-speed, high-precision SAR ADC, integrated differential analog front-end (AFE) input driver circuit. The ADS868xW includes an overvoltage protection circuit up to ±20V and an on-chip 4.096V reference with extremely low temperature drift.

The devices operate on a single 5V analog supply, but support true bipolar input ranges and unipolar input ranges. The bipolar input ranges are ±12.288V, ±6.144V, ±10.24V, ±5.12V, and ±2.56V, and the unipolar input ranges are from 0V to 12.288V, 10.24V, 6.144V, and 5.12V. The devices offer a high resistive input impedance (≥ 1MΩ) irrespective of the selected input range.

The multiSPI digital interface is backward-compatible to the traditional SPI protocol. Additionally, configurable features simplify interface to a wide range of host controllers.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet ADS868xW 16-Bit, High-Speed, Single-Supply, SAR ADC Data Acquisition System With Programmable, Bipolar Input Ranges datasheet (Rev. A) PDF | HTML May 23, 2025
Application brief Precision ADCs in Servo Drives (Rev. A) PDF | HTML Oct 29, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADS8681WEVM-PDK — ADS8681W evaluation module

The ADS8681WEVM-PDK is a platform for evaluating the performance of the ADS8681W, an integrated data acquisition system based on a successive approximation register (SAR) analog-to-digital converter (ADC). This device features a high-speed, high-precision SAR ADC, integrated differential analog (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RUM) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos