SBAS729C June   2016  – August 2026 ADS8920B , ADS8922B , ADS8924B
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
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 Switching Characteristics
    8. 5.8 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 LDO Module
      2. 6.3.2 Reference Buffer Module
      3. 6.3.3 Converter Module
        1. 6.3.3.1 Sample-and-Hold Circuit
        2. 6.3.3.2 Internal Oscillator
        3. 6.3.3.3 ADC Transfer Function
      4. 6.3.4 Interface Module
    4. 6.4 Device Functional Modes
      1. 6.4.1 RST State
      2. 6.4.2 ACQ State
      3. 6.4.3 CNV State
    5. 6.5 Programming
      1. 6.5.1 Output Data Word
      2. 6.5.2 Data Transfer Frame
      3. 6.5.3 Interleaving Conversion Cycles and Data Transfer Frames
      4. 6.5.4 Data Transfer Protocols
        1. 6.5.4.1 Protocols for Configuring the Device
        2. 6.5.4.2 Protocols for Reading From the Device
          1. 6.5.4.2.1 Legacy, SPI-Compatible (SYS-xy-S) Protocols
          2. 6.5.4.2.2 SPI-Compatible Protocols with Bus Width Options
          3. 6.5.4.2.3 Source-Synchronous (SRC) Protocols
            1. 6.5.4.2.3.1 Output Clock Source Options with SRC Protocols
            2. 6.5.4.2.3.2 Bus Width Options With SRC Protocols
            3. 6.5.4.2.3.3 Output Data Rate Options With SRC Protocols
      5. 6.5.5 Device Setup
        1. 6.5.5.1 Single Device: All multiSPI Options
        2. 6.5.5.2 Single Device: Minimum Pins for a Standard SPI
        3. 6.5.5.3 Multiple Devices: Daisy-Chain Topology
        4. 6.5.5.4 Multiple Devices: Star Topology
  8. 7 Register Maps
    1. 7.1 Device Configuration and Register Maps
      1. 7.1.1 PD_CNTL Register (address = 04h) [reset = 08h]
      2. 7.1.2 SDI_CNTL Register (address = 008h) [reset = 00h]
      3. 7.1.3 SDO_CNTL Register (address = 0Ch) [reset = 00h]
      4. 7.1.4 DATA_CNTL Register (address = 010h) [reset = 00h]
      5. 7.1.5 PATN_LSB Register (address = 014h) [reset = 00h]
      6. 7.1.6 PATN_MID Register (address = 015h) [reset = 00h]
      7. 7.1.7 PATN_MSB Register (address = 016h) [reset = 00h]
      8. 7.1.8 OFST_CAL Register (address = 020h) [reset = 00h]
      9. 7.1.9 REF_MRG Register (address = 030h) [reset = 00h]
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 ADC Reference Driver
      2. 8.1.2 ADC Input Driver
        1. 8.1.2.1 Charge-Kickback Filter
        2. 8.1.2.2 Input Amplifier Selection
    2. 8.2 Typical Application
      1. 8.2.1 Data Acquisition (DAQ) Circuit for Lowest Distortion and Noise Performance With Differential Input
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
      2. 8.2.2 DAQ Circuit With FDA Input Driver and Single-Ended or Differential Input
      3. 8.2.3 Design Requirements
      4. 8.2.4 Detailed Design Procedure
      5. 8.2.5 Application Curves
    3. 8.3 Power-Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
        1. 8.4.1.1 Signal Path
        2. 8.4.1.2 Grounding and PCB Stack-Up
        3. 8.4.1.3 Decoupling of Power Supplies
        4. 8.4.1.4 Reference Decoupling
        5. 8.4.1.5 Differential Input Decoupling
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
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
Overview

The ADS892xB is a family of high-speed, successive approximation register (SAR), analog-to-digital converters (ADC) based on a charge redistribution architecture. These compact devices integrate a reference buffer and LDO, and feature high performance at a high throughput rate with low power consumption.

This device family supports unipolar, fully differential, analog input signals. The integrated reference buffer supports the burst mode of data acquisition for external reference voltages in the range 2.5V to 5V, and offers a wide selection of input ranges without additional input scaling.

When a conversion is initiated, the differential input between the AINP and AINM pins is sampled on the internal capacitor array. The device uses an internal clock to perform conversions. During the conversion process, both analog inputs are disconnected from the internal circuit. At the end of conversion process, the device reconnects the sampling capacitors to the AINP and AINM pins and enters an acquisition phase.

The integrated LDO allows the device to operate on a single supply, RVDD. The device consumes only 21 mW, 16 mW, or 14 mW of power when operating at the rated maximum throughput of 1MSPS, 500 kSPS, or 250 kSPS, respectively, with the internal reference buffer and LDO enabled.

The enhanced multiSPI™ digital interface is backward-compatible with traditional SPI protocol. Configurable features simplify board layout, timing, and firmware, and support high throughput at lower clock speeds, thus allowing an easy interface with a variety of microcontrollers, DSPs, and FPGAs.

The ADS892xB enables test and measurement, medical, and industrial applications to achieve fast, low-noise, low-distortion, low-power data acquisition in small form factors.