SBASB82 May 2025 ADS9127 , ADS9128 , ADS9129
PRODUCTION DATA
The ADS912x features a 10-bit temperature sensor for measuring temperature inside the device. Follow the sequence listed in Table 6-2 to read the temperature sensor output with the SPI. Read the temperature sensor data at anytime independent of the ADC data interface.
Equation 1 calculates the transfer function for the temperature sensor.
| REGISTER ADDRESS | REGISTER BANK | VALUE | COMMENT |
|---|---|---|---|
| 0x90 | 1 | 0x4000 | Write register to load temperature sensor output in address 0x91 |
| 0x91 | 1 | 10-bit temperature sensor data | Read register for temperature sensor output |
| 0x90 | 1 | 0x0000 | Write register |