SBAS876C August 2018 – June 2019 ADS9224R , ADS9234R
PRODUCTION DATA.
The PD/RST pin is an asynchronous digital input for the device. The pulse duration (low) on the PD/RST pin decides the state for the device (reset or power-down). Figure 43 provides the timing diagram for these states. On power-up or after reset the device supports the SPI-00-S protocol for configuring the device and the SPI-00-S-SDR protocol for reading the data from the device. See the Protocols for Reading From the Device and Protocols for Configuring the Device sections for details.
Figure 43. Reset or Power Down