SBASA17A
October 2019 – December 2019
AFE58JD48
PRODUCTION DATA.
1
Features
2
Applications
3
Description
Device Images
Simplified Block Diagram
4
Revision History
5
Description (continued)
6
Device and Documentation Support
6.1
Documentation Support
6.1.1
Related Documentation
6.2
Receiving Notification of Documentation Updates
6.3
Support Resources
6.4
Trademarks
6.5
Electrostatic Discharge Caution
6.6
Glossary
7
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
ZAV|289
MPBG777
Thermal pad, mechanical data (Package|Pins)
Orderable Information
sbasa17a_oa
1
Features
16-Channel AFE for ultrasound applications:
Four programmable TGC setting profiles
Low-noise amplifier (LNA) With Active Termination:
Programmable gain: 21 dB, 18 dB, and 15 dB
Linear input amplitude: 0.37/0.5/0.71 V
PP
Maximum input amplitude: 1 Vpp
Voltage-controlled attenuator (VCAT):
Attenuation range: 0 dB–36 dB
Programmable gain amplifier (PGA):
18 dB–27 dB in Steps of 3 dB
3rd-Order, 10 ~ 60 MHz Low-pass filter (LPF)
ADC Idle-Channel SNR:
16-Bit, 125-MSPS Mode: 80-dBFS
14-Bit, 80-MSPS Mode: 79-dBFS
Excellent near field SNR: 74-dBFS
TGC Mode JESD204B output
140 mW/Ch, 0.8 nV/√
Hz
, 125 MSPS, 16 bit
120 mW/Ch, 0.8 nV/√
Hz
, 80 MSPS, 16 bit
115 mW/Ch, 0.8 nV/√
Hz
, 65 MSPS, 16 bit
105 mW/Ch, 0.8 nV/√
Hz
, 40 MSPS, 16 bit
TGC Mode LVDS output
120 mW/Ch, 0.8 nV/√
Hz
, 80 MSPS, 16 bit
115 mW/Ch, 0.8 nV/√
Hz
, 65 MSPS, 16 bit
150 mW/Ch, 0.8 nV/√
Hz
, 125 MSPS, 16 bit, Decimation by 2, LVDS 0.5x mode
CW Mode: 63 mW/Ch, 1.15 nV/√
Hz
±0.4 dB (typical) Device-to-device gain matching
Fast and consistent overload recovery
Continuous wave (CW) path with:
–159 dBc/Hz Phase noise at 1-kHz off carrier
λ / 16 Phase resolution
Supports 16x and 8x CW clocks
12-dB Suppression of 3rd and 5th harmonics
Digital I/Q demodulator w/ data reduction
Fractional decimation filter M = 1 to 63 with increments of 0.25
On-chip RAM with 32 preset profiles
LVDS Interface with a speed Up to 1.28 Gbps
10
-Gbps JESD204B Subclass 0, 1, and 2
Up to 12.8-Gbps with 10-cm PCB traces
2, 4, or 8 Channels per JESD lane