SLASF21 December 2022 AFE78101 , AFE88101
PRODUCTION DATA
The internal time base of the device is provided by an internal oscillator that is trimmed to less than 0.5% tolerance at room temperature. The precision oscillator is the timing source for ADC conversions. At power up, the internal oscillator and ADC take roughly 300 µs to reach < 1% error stability. After the clock stabilizes, the ADC data output is accurate to the electrical specifications provided in Section 6.