SPRS637E February 2010 ā June 2014 AM1707
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 3-1 provides an overview of the device. The table shows significant features of the device, including the capacity of on-chip RAM, peripherals, and the package type with pin count.
| HARDWARE FEATURES | AM1707 | |||
|---|---|---|---|---|
| Peripherals Not all peripherals pins are available at the same time (for more detail, see the Device Configurations section). |
EMIFB | 16/32-bit, up to 256 MB SDRAM | ||
| EMIFA | Asynchronous (8/16-bit bus width) RAM, Flash, 16-bit up to 128MB SDRAM, NOR, NAND | |||
| Flash Card Interface | MMC and SD cards supported | |||
| EDMA3 | 32 independent channels, 8 QDMA channels, 2 Transfer controllers | |||
| Timers | 2 64-Bit General Purpose (configurable as 2 separate 32-bit timers, 1 configurable as Watch Dog) | |||
| UART | 3 (one with RTS and CTS flow control) | |||
| SPI | 2 (Each with one hardware chip select) | |||
| I2C | 2 (both Master/Slave) | |||
| Multichannel Audio Serial Port [McASP] | 3 (each with transmit/receive, FIFO buffer, 16/12/4 serializers) | |||
| 10/100 Ethernet MAC with Management Data I/O | 1 (RMII Interface) | |||
| eHRPWM | 6 Single Edge, 6 Dual Edge Symmetric, or 3 Dual Edge Asymmetric Outputs | |||
| eCAP | 3 32-bit capture inputs or 3 32-bit auxiliary PWM outputs | |||
| eQEP | 2 32-bit QEP channels with 4 inputs/channel | |||
| UHPI | 1 (16-bit multiplexed address/data) | |||
| USB 2.0 (USB0) | High-Speed OTG Controller with on-chip OTG PHY | |||
| USB 1.1 (USB1) | Full-Speed OHCI (as host) with on-chip PHY | |||
| General-Purpose Input/Output Port | 8 banks of 16-bit | |||
| PRU Subsystem (PRUSS) | 2 Programmable PRU Cores | |||
| LCD Controller | 1 | |||
| On-Chip Memory | Size (Bytes) | 168KB RAM, 64KB ROM | ||
| Organization | ARM
16KB I-Cache 16KB D-Cache 8KB RAM (Vector Table) 64KB ROM ADDITIONAL MEMORY 128KB RAM |
|||
| JTAG BSDL_ID | DEVIDR0 register | 0x8B7D F02F (Silicon Revision 1.1) 0x9B7D F02F (Silicon Revisions 3.0, 2.1, and 2.0) |
||
| CPU Frequency | MHz | ARM926 375 MHz (1.2V) or 456 MHz (1.3V) | ||
| Voltage | Core (V) | 1.2 V nominal for 375 MHz version 1.3 V nominal for 456 MHz version |
||
| I/O (V) | 3.3 V | |||
| Package | 17 mm x 17 mm, 256-Ball 1 mm pitch, PBGA (ZKB) | |||
| Product Status(1) | Product Preview (PP), Advance Information (AI), or Production Data (PD) |
375 MHz Versions - PD 456 MHz Version - PD |
||
The ARM926EJ-S RISC CPU is compatible with other ARM9 CPUs from ARM Holdings plc.
The ARM Subsystem includes the following features:
The ARM Subsystem integrates the ARM926EJ-S processor. The ARM926EJ-S processor is a member of ARM9 family of general-purpose microprocessors. This processor is targeted at multi-tasking applications where full memory management, high performance, low die size, and low power are all important. The ARM926EJ-S processor supports the 32-bit ARM and 16 bit THUMB instruction sets, enabling the user to trade off between high performance and high code density. Specifically, the ARM926EJ-S processor supports the ARMv5TEJ instruction set, which includes features for efficient execution of Java byte codes, providing Java performance similar to Just in Time (JIT) Java interpreter, but without associated code overhead.
The ARM926EJ-S processor supports the ARM debug architecture and includes logic to assist in both hardware and software debug. The ARM926EJ-S processor has a Harvard architecture and provides a complete high performance subsystem, including:
For more complete details on the ARM9, refer to the ARM926EJ-S Technical Reference Manual, available at http://www.arm.com
The ARM926EJ-S system control coprocessor (CP15) is used to configure and control instruction and data caches, Memory Management Unit (MMU), and other ARM subsystem functions. The CP15 registers are programmed using the MRC and MCR ARM instructions, when the ARM in a privileged mode such as supervisor or system mode.
A single set of two level page tables stored in main memory is used to control the address translation, permission checks and memory region attributes for both data and instruction accesses. The MMU uses a single unified Translation Lookaside Buffer (TLB) to cache the information held in the page tables. The MMU features are:
The size of the Instruction cache is 16KB, Data cache is 16KB. Additionally, the caches have the following features:
The write buffer is used for all writes to a noncachable bufferable region, write-through region and write misses to a write-back region. A separate buffer is incorporated in the Dcache for holding write-back for cache line evictions or cleaning of dirty cache lines. The main write buffer has 16-word data buffer and a four-address buffer. The Dcache write-back has eight data word entries and a single address entry.
The ARM Subsystem uses the AHB port of the ARM926EJ-S to connect the ARM to the Config bus and the external memories. Arbiters are employed to arbitrate access to the separate D-AHB and I-AHB by the Config Bus and the external memories bus.
To support real-time trace, the ARM926EJ-S processor provides an interface to enable connection of an Embedded Trace Macrocell (ETM). The ARM926EJ-S Subsystem in the device also includes the Embedded Trace Buffer (ETB). The ETM consists of two parts:
The device trace port is not pinned out and is instead only connected to the Embedded Trace Buffer. The ETB has a 4KB buffer memory. ETB enabled debug tools are required to read/interpret the captured trace data.
This device uses ETM9™ version r2p2 and ETB version r0p1. Documentation on the ETM and ETB is available from ARM Ltd. Reference the 'CoreSight™ ETM9™ Technical Reference Manual, revision r0p1' and the 'ETM9 Technical Reference Manual, revision r2p2'.
By default the ARM has access to most on and off chip memory areas, EMIFA, EMIFB, and the additional 128K byte on chip SRAM. Likewise almost all of the on chip peripherals are accessible to the ARM by default.
To improve security and/or robustness, the device has extensive memory and peripheral protection units which can be configured to limit access rights to the various on/off chip resources to specific hosts; including the ARM as well as other master peripherals. This allows the system tasks to be partitioned between the ARM and DSP as best suites the particular application; while enhancing the overall robustness of the solution.
See Table 3-2 for a detailed top level device memory map that includes the ARM memory space.
| Start Address | End Address | Size | ARM Mem Map | EDMA Mem Map | PRUSS Mem Map | Master Peripheral Mem Map | LCDC Mem Map | |
|---|---|---|---|---|---|---|---|---|
| 0x0000 0000 | 0x0000 0FFF | 4K | - | PRUSS Local Address Space | ||||
| 0x0000 1000 | 0x01BB FFFF | - | ||||||
| 0x01BC 0000 | 0x01BC 0FFF | 4K | ARM ETB memory | - | ||||
| 0x01BC 1000 | 0x01BC 17FF | 2K | ARM ETB reg | - | ||||
| 0x01BC 1800 | 0x01BC 18FF | 256 | ARM Ice Crusher | - | ||||
| 0x01BC 1900 | 0x01BF FFFF | - | ||||||
| 0x01C0 0000 | 0x01C0 7FFF | 32K | EDMA3 Channel Controller | - | ||||
| 0x01C0 8000 | 0x01C0 83FF | 1024 | EDMA3 Transfer Controller 0 | - | ||||
| 0x01C0 8400 | 0x01C0 87FF | 1024 | EDMA3 Transfer Controller 1 | - | ||||
| 0x01C0 8800 | 0x01C0 FFFF | - | ||||||
| 0x01C1 0000 | 0x01C1 0FFF | 4K | PSC 0 | - | ||||
| 0x01C1 1000 | 0x01C1 1FFF | 4K | PLL Controller | - | ||||
| 0x01C1 2000 | 0x01C1 3FFF | - | ||||||
| 0x01C1 4000 | 0x01C1 4FFF | 4K | SYSCFG | - | ||||
| 0x01C1 5000 | 0x01C1 FFFF | - | ||||||
| 0x01C2 0000 | 0x01C2 0FFF | 4K | Timer64P 0 | - | ||||
| 0x01C2 1000 | 0x01C2 1FFF | 4K | Timer64P 1 | - | ||||
| 0x01C2 2000 | 0x01C2 2FFF | 4K | I2C 0 | - | ||||
| 0x01C2 3000 | 0x01C2 3FFF | 4K | RTC | - | ||||
| 0x01C2 4000 | 0x01C3 FFFF | - | - | |||||
| 0x01C4 0000 | 0x01C4 0FFF | 4K | MMC/SD 0 | - | ||||
| 0x01C4 1000 | 0x01C4 1FFF | 4K | SPI 0 | - | ||||
| 0x01C4 2000 | 0x01C4 2FFF | 4K | UART 0 | - | ||||
| 0x01C4 3000 | 0x01CF FFFF | - | ||||||
| 0x01D0 0000 | 0x01D0 0FFF | 4K | McASP 0 Control | - | ||||
| 0x01D0 1000 | 0x01D0 1FFF | 4K | McASP 0 AFIFO Control | - | ||||
| 0x01D0 2000 | 0x01D0 2FFF | 4K | McASP 0 Data | - | ||||
| 0x01D0 3000 | 0x01D0 3FFF | - | ||||||
| 0x01D0 4000 | 0x01D0 4FFF | 4K | McASP 1 Control | - | ||||
| 0x01D0 5000 | 0x01D0 5FFF | 4K | McASP 1 AFIFO Control | - | ||||
| 0x01D0 6000 | 0x01D0 6FFF | 4K | McASP 1 Data | - | ||||
| 0x01D0 7000 | 0x01D0 7FFF | - | ||||||
| 0x01D0 8000 | 0x01D0 8FFF | 4K | McASP 2 Control | - | ||||
| 0x01D0 9000 | 0x01D0 9FFF | 4K | McASP 2 AFIFO Control | - | ||||
| 0x01D0 A000 | 0x01D0 AFFF | 4K | McASP 2 Data | - | ||||
| 0x01D0 B000 | 0x01D0 BFFF | - | ||||||
| 0x01D0 C000 | 0x01D0 CFFF | 4K | UART 1 | - | ||||
| 0x01D0 D000 | 0x01D0 DFFF | 4K | UART 2 | - | ||||
| 0x01D0 E000 | 0x01DF FFFF | - | - | |||||
| 0x01E0 0000 | 0x01E0 FFFF | 64K | USB0 | - | ||||
| 0x01E1 0000 | 0x01E1 0FFF | 4K | UHPI | - | ||||
| 0x01E1 1000 | 0x01E1 1FFF | - | ||||||
| 0x01E1 2000 | 0x01E1 2FFF | 4K | SPI 1 | - | ||||
| 0x01E1 3000 | 0x01E1 3FFF | 4K | LCD Controller | - | ||||
| 0x01E1 4000 | 0x01E1 4FFF | 4K | Memory Protection Unit 1 (MPU 1) | - | ||||
| 0x01E1 5000 | 0x01E1 5FFF | 4K | Memory Protection Unit 2 (MPU 2) | - | ||||
| 0x01E1 6000 | 0x01E1 FFFF | - | ||||||
| 0x01E2 0000 | 0x01E2 1FFF | 8K | EMAC Control Module RAM | - | ||||
| 0x01E2 2000 | 0x01E2 2FFF | 4K | EMAC Control Module Registers | - | ||||
| 0x01E2 3000 | 0x01E2 3FFF | 4K | EMAC Control Registers | - | ||||
| 0x01E2 4000 | 0x01E2 4FFF | 4K | EMAC MDIO port | - | ||||
| 0x01E2 5000 | 0x01E2 5FFF | 4K | USB1 | - | ||||
| 0x01E2 6000 | 0x01E2 6FFF | 4K | GPIO | - | ||||
| 0x01E2 7000 | 0x01E2 7FFF | 4K | PSC 1 | - | ||||
| 0x01E2 8000 | 0x01E2 8FFF | 4K | I2C 1 | - | ||||
| 0x01E2 9000 | 0x01EF FFFF | - | ||||||
| 0x01F0 0000 | 0x01F0 0FFF | 4K | eHRPWM 0 | - | ||||
| 0x01F0 1000 | 0x01F0 1FFF | 4K | HRPWM 0 | - | ||||
| 0x01F0 2000 | 0x01F0 2FFF | 4K | eHRPWM 1 | - | ||||
| 0x01F0 3000 | 0x01F0 3FFF | 4K | HRPWM 1 | - | ||||
| 0x01F0 4000 | 0x01F0 4FFF | 4K | eHRPWM 2 | - | ||||
| 0x01F0 5000 | 0x01F0 5FFF | 4K | HRPWM 2 | - | ||||
| 0x01F0 6000 | 0x01F0 6FFF | 4K | ECAP 0 | - | ||||
| 0x01F0 7000 | 0x01F0 7FFF | 4K | ECAP 1 | - | ||||
| 0x01F0 8000 | 0x01F0 8FFF | 4K | ECAP 2 | - | ||||
| 0x01F0 9000 | 0x01F0 9FFF | 4K | EQEP 0 | - | ||||
| 0x01F0 A000 | 0x01F0 AFFF | 4K | EQEP 1 | - | ||||
| 0x01F0 B000 | 0x3FFF FFFF | - | ||||||
| 0x4000 0000 | 0x47FF FFFF | 128M | EMIFA SDRAM data (CS0) | - | ||||
| 0x4800 0000 | 0x5FFF FFFF | |||||||
| 0x6000 0000 | 0x61FF FFFF | 32M | EMIFA async data (CS2) | - | ||||
| 0x6200 0000 | 0x63FF FFFF | 32M | EMIFA async data (CS3) | - | ||||
| 0x6400 0000 | 0x65FF FFFF | 32M | EMIFA async data (CS4) | - | ||||
| 0x6600 0000 | 0x67FF FFFF | 32M | EMIFA async data (CS5) | - | ||||
| 0x6800 0000 | 0x6800 7FFF | 32K | EMIFA Control Registers | - | ||||
| 0x6800 8000 | 0x7FFF FFFF | - | ||||||
| 0x8000 0000 | 0x8001 FFFF | 128K | On-chip RAM | - | ||||
| 0x8002 0000 | 0xAFFF FFFF | - | ||||||
| 0xB000 0000 | 0xB000 7FFF | 32K | EMIFB Control Registers | |||||
| 0xB000 8000 | 0xBFFF FFFF | - | ||||||
| 0xC000 0000 | 0xCFFF FFFF | 256M | EMIFB SDRAM Data | |||||
| 0xD000 0000 | 0xFFFC FFFF | |||||||
| 0xFFFD 0000 | 0xFFFD FFFF | 64K | ARM local ROM | - | ||||
| 0xFFFE 0000 | 0xFFFE DFFF | - | ||||||
| 0xFFFE E000 | 0xFFFE FFFF | 8K | ARM Interrupt Controller | - | ||||
| 0xFFFF 0000 | 0xFFFF 1FFF | 8K | ARM local RAM | - | ARM local RAM (PRU 0 Only) | |||
| 0xFFFF 2000 | 0xFFFF FFFF | - | ||||||
Extensive use of pin multiplexing is used to accommodate the largest number of peripheral functions in the smallest possible package. Pin multiplexing is controlled using a combination of hardware configuration at device reset and software programmable register settings.
Figure 3-1shows the pin assignments for the ZKB package.
Figure 3-1 Pin Map (ZKB)
Table 3-3 to Table 3-23 identify the external signal names, the associated pin/ball numbers along with the mechanical package designator, the pin type (I, O, IO, OZ, or PWR), whether the pin/ball has any internal pullup/pulldown resistors, whether the pin/ball is configurable as an IO in GPIO mode, and a functional pin description.
| SIGNAL NAME | PIN No. | TYPE(1) | PULL(2) | DESCRIPTION |
|---|---|---|---|---|
| ZKB | ||||
| RESET | ||||
| RESET | G3 | I | Device reset input | |
| AMUTE0/RESETOUT | L4 | O(3) | IPD | Reset output. Multiplexed with McASP0 mute output. |
| JTAG | ||||
| TMS | J1 | I | IPU | JTAG test mode select |
| TDI | J2 | I | IPU | JTAG test data input |
| TDO | J3 | O | IPD | JTAG test data output |
| TCK | H3 | I | IPU | JTAG test clock |
| TRST | J4 | I | IPD | JTAG test reset |
| EMU[0]/GP7[15] | J5 | I/O | IPU | Emulation Signal |
| RTCK/GP7[14] | K1 | I/O | IPD | JTAG Test Clock Return Clock Output |
| SIGNAL NAME | PIN No. | TYPE(1) | PULL(2) | DESCRIPTION |
|---|---|---|---|---|
| ZKB | ||||
| EMA_CLK/OBSCLK/AHCLKR2/GP1[15] | R12 | O | IPU | PLL Observation Clock |
| 1.2-V OSCILLATOR | ||||
| OSCIN | F2 | I | Oscillator input | |
| OSCOUT | F1 | O | Oscillator output | |
| OSCVSS | E2 | GND | Oscillator ground | |
| 1.2-V PLL | ||||
| PLL0_VDDA | D1 | PWR | PLL analog VDD (1.2-V filtered supply) | |
| PLL0_VSSA | E1 | GND | PLL analog VSS (for filter) | |
| SIGNAL NAME | PIN No. | TYPE(1) | PULL(2) | DESCRIPTION |
|---|---|---|---|---|
| ZKB | ||||
| RTC_CVDD | G1 | PWR | RTC module core power (isolated from rest of chip CVDD) | |
| RTC_XI | H1 | I | Low-frequency (32-kHz) oscillator receiver for real-time clock | |
| RTC_XO | H2 | O | Low-frequency (32-kHz) oscillator driver for real-time clock | |
| RTC_Vss | G2 | GND | Oscillator ground (for filter) |
| SIGNAL NAME | PIN No. | TYPE(1) | PULL(2) | MUXED | DESCRIPTION |
|---|---|---|---|---|---|
| ZKB | |||||
| EMA_D[15]/UHPI_HD[15]/LCD_D[15]/GP0[15] | M16 | I/O | IPD | UHPI, LCD, GPIO | EMIFA data bus |
| EMA_D[14]/UHPI_HD[14]/LCD_D[14]/GP0[14] | N14 | I/O | IPD | ||
| EMA_D[13]/UHPI_HD[13]/LCD_D[13]/GP0[13] | N16 | I/O | IPD | ||
| EMA_D[12]/UHPI_HD[12]/LCD_D[12]/GP0[12] | P14 | I/O | IPD | ||
| EMA_D[11]/UHPI_HD[11]/LCD_D[11]/GP0[11] | P16 | I/O | IPD | ||
| EMA_D[10]/UHPI_HD[10]/LCD_D[10]/GP0[10] | R14 | I/O | IPD | ||
| EMA_D[9]/UHPI_HD[9]/LCD_D[9]/GP0[9] | T14 | I/O | IPD | ||
| EMA_D[8]/UHPI_HD[8]/LCD_D[8]/GP0[8] | N12 | I/O | IPD | ||
| EMA_D[7]/MMCSD_DAT[7]/UHPI_HD[7]/GP0[7]/BOOT[13] | M15 | I/O | IPU | MMC/SD, UHPI, GPIO, BOOT | |
| EMA_D[6]/MMCSD_DAT[6]/UHPI_HD[6]/GP0[6] | N13 | I/O | IPU | MMC/SD, UHPI, GPIO | |
| EMA_D[5]/MMCSD_DAT[5]/UHPI_HD[5]/GP0[5] | N15 | I/O | IPU | ||
| EMA_D[4]/MMCSD_DAT[4]/UHPI_HD[4]/GP0[4] | P13 | I/O | IPU | ||
| EMA_D[3]/MMCSD_DAT[3]/UHPI_HD[3]/GP0[3] | P15 | I/O | IPU | ||
| EMA_D[2]/MMCSD_DAT[2]/UHPI_HD[2]/GP0[2] | R13 | I/O | IPU | ||
| EMA_D[1]/MMCSD_DAT[1]/UHPI_HD[1]/GP0[1] | R15 | I/O | IPU | ||
| EMA_D[0]/MMCSD_DAT[0]/UHPI_HD[0]/GP0[0]/BOOT[12] | T13 | I/O | IPU | MMC/SD, UHPI, GPIO, BOOT | |
| EMA_A[12]/LCD_MCLK/GP1[12] | N11 | O | IPU | LCD, GPIO | EMIFA address bus |
| EMA_A[11]/LCD_AC_ENB_CS/GP1[11] | P11 | O | IPU | ||
| EMA_A[10]/LCD_VSYNC/GP1[10] | N8 | O | IPU | ||
| EMA_A[9]/LCD_HSYNC/GP1[9] | R11 | O | IPU | ||
| EMA_A[8]/LCD_PCLK/GP1[8] | T11 | O | IPU | ||
| EMA_A[7]/LCD_D[0]/GP1[7] | N10 | O | IPD | ||
| EMA_A[6]/LCD_D[1]/GP1[6] | P10 | O | IPD | ||
| EMA_A[5]/LCD_D[2]/GP1[5] | R10 | O | IPD | ||
| EMA_A[4]/LCD_D[3]/GP1[4] | T10 | O | IPD | ||
| EMA_A[3]/LCD_D[6]/GP1[3] | N9 | O | IPD | ||
| EMA_A[2]/MMCSD_CMD/UHPI_HCNTL1/GP1[2] | P9 | O | IPU | MMCSD, UHPI, GPIO | EMIFA address bus. |
| EMA_A[1]/MMCSD_CLK/UHPI_HCNTL0/GP1[1] | R9 | O | IPU | ||
| EMA_A[0]/LCD_D[7]/GP1[0] | T9 | O | IPD | LCD, GPIO | |
| EMA_BA[1]/LCD_D[5]/UHPI_HHWIL/GP1[13] | P8 | O | IPU | LCD, UHPI, GPIO | EMIFA bank address |
| EMA_BA[0]/LCD_D[4]/GP1[14] | R8 | O | IPU | LCD, GPIO | |
| EMA_CLK/OBSCLK/AHCLKR2/GP1[15] | R12 | O | IPU | McASP2, GPIO, OBSCLK | EMIFA clock |
| EMA_SDCKE/GP2[0] | T12 | O | IPU | GPIO | EMIFA SDRAM clock enable |
| EMA_RAS/EMA_CS[5]/GP2[2] | N7 | O | IPU | EMIF A chip select, GPIO | EMIFA SDRAM row address strobe |
| EMA_CAS/EMA_CS[4]/GP2[1] | L16 | O | IPU | EMIFA SDRAM column address strobe | |
| EMA_RAS/EMA_CS[5]/GP2[2] | N7 | O | IPU | EMIF A SDRAM, GPIO | EMIFA Async Chip Select |
| EMA_CAS/EMA_CS[4]/GP2[1] | L16 | O | IPU | ||
| EMA_CS[3]/AMUTE2/GP2[6] | T7 | O | IPU | McASP2, GPIO | |
| EMA_CS[2]/UHPI_HCS/GP2[5]/BOOT[15] | P7 | O | IPU | UHPI, GPIO, BOOT | |
| EMA_CS[0]/UHPI_HAS/GP2[4] | T8 | O | IPU | UHPI, GPIO | EMIFA SDRAM chip select |
| EMA_WE/UHPI_HRW/AXR0[12]/GP2[3]/BOOT[14] | M13 | O | IPU | UHPI, MCASP0, GPIO, BOOT | EMIFA SDRAM write enable |
| EMA_WE_DQM[1]/UHPI_HDS2/AXR0[14]/GP2[8] | P12 | O | IPU | UHPI, McASP, GPIO | EMIFA write enable/data mask for EMA_D[15:8] |
| EMA_WE_DQM[0]/UHPI_HINT/AXR0[15]/GP2[9] | M14 | O | IPU | EMIFA write enable/data mask for EMA_D[7:0] | |
| EMA_OE/UHPI_HDS1/AXR0[13]/GP2[7] | R7 | O | IPU | UHPI, McASP0, GPIO | EMIFA output enable |
| EMA_WAIT[0]/UHPI_HRDY/GP2[10] | N6 | I | IPU | UHPI, GPIO | EMIFA wait input/interrupt |
| SIGNAL NAME | PIN No. | TYPE(1) | PULL(2) | MUXED | DESCRIPTION |
|---|---|---|---|---|---|
| ZKB | |||||
| EMB_D[31] | G14 | I/O | IPD | EMIFB SDRAM data bus | |
| EMB_D[30] | F15 | I/O | IPD | ||
| EMB_D[29] | F14 | I/O | IPD | ||
| EMB_D[28] | E15 | I/O | IPD | ||
| EMB_D[27] | E14 | I/O | IPD | ||
| EMB_D[26] | A14 | I/O | IPD | ||
| EMB_D[25] | B14 | I/O | IPD | ||
| EMB_D[24] | A13 | I/O | IPD | ||
| EMB_D[23] | L15 | I/O | IPD | ||
| EMB_D[22] | L14 | I/O | IPD | ||
| EMB_D[21] | K16 | I/O | IPD | ||
| EMB_D[20] | K13 | I/O | IPD | ||
| EMB_D[19] | J14 | I/O | IPD | ||
| EMB_D[18] | H15 | I/O | IPD | ||
| EMB_D[17] | H14 | I/O | IPD | ||
| EMB_D[16] | G15 | I/O | IPD | ||
| EMB_D[15]/GP6[15] | F13 | I/O | IPD | GPIO | |
| EMB_D[14]/GP6[14] | E16 | I/O | IPD | ||
| EMB_D[13]/GP6[13] | E13 | I/O | IPD | ||
| EMB_D[12]/GP6[12] | D16 | I/O | IPD | ||
| EMB_D[11]/GP6[11] | D15 | I/O | IPD | ||
| EMB_D[10]/GP6[10] | D14 | I/O | IPD | ||
| EMB_D[9]/GP6[9] | D13 | I/O | IPD | ||
| EMB_D[8]/GP6[8] | C16 | I/O | IPD | ||
| EMB_D[7]/GP6[7] | J16 | I/O | IPD | ||
| EMB_D[6]/GP6[6] | J15 | I/O | IPD | ||
| EMB_D[5]/GP6[5] | J13 | I/O | IPD | ||
| EMB_D[4]/GP6[4] | H16 | I/O | IPD | ||
| EMB_D[3]/GP6[3] | H13 | I/O | IPD | ||
| EMB_D[2]/GP6[2] | G16 | I/O | IPD | ||
| EMB_D[1]/GP6[1] | G13 | I/O | IPD | ||
| EMB_D[0]/GP6[0] | F16 | I/O | IPD | ||
| EMB_A[12]/GP3[13] | B15 | O | IPD | GPIO | EMIFB SDRAM row/column address bus |
| EMB_A[11]/GP7[13] | B12 | O | IPD | ||
| EMB_A[10]/GP7[12] | A9 | O | IPD | ||
| EMB_A[9]/GP7[11] | C12 | O | IPD | ||
| EMB_A[8]/GP7[10] | D12 | O | IPD | ||
| EMB_A[7]/GP7[9] | A11 | O | IPD | ||
| EMB_A[6]/GP7[8] | B11 | O | IPD | ||
| EMB_A[5]/GP7[7] | C11 | O | IPD | ||
| EMB_A[4]/GP7[6] | D11 | O | IPD | GPIO | EMIFB SDRAM row/column address |
| EMB_A[3]/GP7[5] | A10 | O | IPD | ||
| EMB_A[2]/GP7[4] | B10 | O | IPD | ||
| EMB_A[1]/GP7[3] | C10 | O | IPD | ||
| EMB_A[0]/GP7[2] | D10 | O | IPD | ||
| EMB_BA[1]/GP7[0] | B9 | O | IPU | EMIFB SDRAM bank address | |
| EMB_BA[0]/GP7[1] | C9 | O | IPU | ||
| EMB_CLK | C14 | O | IPU | EMIF SDRAM clock | |
| EMB_SDCKE | C13 | O | IPU | EMIFB SDRAM clock enable | |
| EMB_WE | K15 | O | IPU | EMIFB write enable | |
| EMB_RAS | A8 | O | IPU | EMIFB SDRAM row address strobe | |
| EMB_CAS | L13 | O | IPU | EMIFB column address strobe | |
| EMB_CS[0] | D9 | O | IPU | EMIFB SDRAM chip select 0 | |
| EMB_WE_DQM[3] | A12 | O | IPU | EMIFB write enable/data mask for EMB_D | |
| EMB_WE_DQM[2] | B13 | O | IPU | ||
| EMB_WE_DQM[1]/GP5[14] | C15 | O | IPU | GPIO | |
| EMB_WE_DQM[0]/GP5[15] | K14 | O | IPU |
| SIGNAL NAME | PIN No. | TYPE(1) | PULL(2) | MUXED | DESCRIPTION |
|---|---|---|---|---|---|
| ZKB | |||||
| SPI0 | |||||
| SPI0_SCS[0]/UART0_RTS/EQEP0B/GP5[4]/BOOT[4] | N4 | I/O | IPU | UART0, EQEP0B, GPIO, BOOT | SPI0 chip select |
| SPI0_ENA/UART0_CTS/EQEP0A/GP5[3]/BOOT[3] | R5 | I/O | IPU | UART0, EQEP0A, GPIO, BOOT | SPI0 enable |
| SPI0_CLK/EQEP1I/GP5[2]/BOOT[2] | T5 | I/O | IPD | eQEP1, GPIO, BOOT | SPI0 clock |
| SPI0_SIMO[0]/EQEP0S/GP5[1]/BOOT[1] | P6 | I/O | IPD | eQEP0, GPIO, BOOT | SPI0 data slave-in-master-out |
| SPI0_SOMI[0]/EQEP0I/GP5[0]/BOOT[0] | R6 | I/O | IPD | SPI0 data slave-out-master-in | |
| SPI1 | |||||
| SPI1_SCS[0]/UART2_TXD/GP5[13] | P4 | I/O | IPU | UART2, GPIO | SPI1 chip select |
| SPI1_ENA/UART2_RXD/GP5[12] | R4 | I/O | IPU | SPI1 enable | |
| SPI1_CLK/EQEP1S/GP5[7]/BOOT[7] | T6 | I/O | IPD | eQEP1, GPIO, BOOT | SPI1 clock |
| SPI1_SIMO[0]/I2C1_SDA/GP5[6]/BOOT[6] | N5 | I/O | IPU | I2C1, GPIO, BOOT | SPI1 data slave-in-master-out |
| SPI1_SOMI[0]/I2C1_SCL/GP5[5]/BOOT[5] | P5 | I/O | IPU | SPI1 data slave-out-master-in | |
The eCAP Module pins function as either input captures or auxilary PWM 32-bit outputs, depending upon how the eCAP module is programmed.
| SIGNAL NAME | PIN No. | TYPE(1) | PULL(2) | MUXED | DESCRIPTION | |
|---|---|---|---|---|---|---|
| ZKB | ||||||
| eCAP0 | ||||||
| ACLKX0/ECAP0/APWM0/GP2[12] | C5 | I/O | IPD | McASP0, GPIO | enhanced capture 0 input or auxiliary PWM 0 output | |
| eCAP1 | ||||||
| ACLKR0/ECAP1/APWM1/GP2[15] | B4 | I/O | IPD | McASP0, GPIO | enhanced capture 1 input or auxiliary PWM 1 output | |
| eCAP2 | ||||||
| ACLKR1/ECAP2/APWM2/GP4[12] | L2 | I/O | IPD | McASP1, GPIO | enhanced capture 2 input or auxiliary PWM 2 output | |
| SIGNAL NAME | PIN No. | TYPE(1) | PULL(2) | MUXED | DESCRIPTION |
|---|---|---|---|---|---|
| ZKB | |||||
| eHRPWM0 | |||||
| ACLKX1/EPWM0A/GP3[15] | K3 | I/O | IPD | McASP1, GPIO | eHRPWM0 A output (with high-resolution) |
| AHCLKX1/EPWM0B/GP3[14] | K2 | I/O | IPD | eHRPWM0 B output | |
| AMUTE1/EPWMTZ/GP4[14] | D4 | I/O | IPD | McASP1, eHRPWM1, GPIO, eHRPWM2 | eHRPWM0 trip zone input |
| AFSX1/EPWMSYNCI/EPWMSYNCO/GP4[10] | K4 | I/O | IPD | McASP1, eHRPWM0, GPIO | Sync input to eHRPWM0 module or sync output to external PWM |
| eHRPWM1 | |||||
| AXR1[8]/EPWM1A/GP4[8] | M2 | I/O | IPD | McASP1, GPIO | eHRPWM1 A output (with high-resolution) |
| AXR1[7]/EPWM1B/GP4[7] | M3 | I/O | IPD | eHRPWM1 B output | |
| AMUTE1/EPWMTZ/GP4[14] | D4 | I/O | IPD | McASP1, eHRPWM1, GPIO, eHRPWM2 | eHRPWM1 trip zone input |
| eHRPWM2 | |||||
| AXR1[6]/EPWM2A/GP4[6] | M4 | I/O | IPD | McASP1, GPIO | eHRPWM2 A output (with high-resolution) |
| AXR1[5]/EPWM2B/GP4[5] | N1 | I/O | IPD | eHRPWM2 B output | |
| AMUTE1/EPWMTZ/GP4[14] | D4 | I/O | IPD | McASP1, eHRPWM1, GPIO, eHRPWM2 | eHRPWM2 trip zone input |
| SIGNAL NAME | PIN No. | TYPE(1) | PULL(2) | MUXED | DESCRIPTION |
|---|---|---|---|---|---|
| ZKB | |||||
| eQEP0 | |||||
| SPI0_ENA/UART0_CTS/EQEP0A/GP5[3]/BOOT[3] | R5 | I | IPU | SPIO, UART0, GPIO, BOOT | EQEP0A quadrature input |
| SPI0_SCS[0]/UART0_RTS/EQEP0B/GP5[4]/BOOT[4] | N4 | I | IPU | EQEP0B quadrature input | |
| SPI0_SOMI[0]/EQEP0I/GP5[0]/BOOT[0] | R6 | I | IPD | SPI1, GPIO, BOOT | eQEP0 index |
| SPI0_SIMO[0]/EQEP0S/GP5[1]/BOOT[1] | P6 | I | IPD | eQEP0 strobe | |
| eQEP1 | |||||
| AXR1[3]/EQEP1A/GP4[3] | P1 | I | IPD | McASP1, GPIO | eQEP1 quadrature input |
| AXR1[4]/EQEP1B/GP4[4] | N2 | I | IPD | eQEP1 quadrature input | |
| SPI0_CLK/EQEP1I/GP5[2]/BOOT[2] | T5 | I | IPD | SPI1, GPIO, BOOT | eQEP1 index |
| SPI1_CLK/EQEP1S/GP5[7]/BOOT[7] | T6 | I | IPD | eQEP1 strobe | |
| SIGNAL NAME | PIN No. | TYPE(1) | PULL(2) | MUXED | DESCRIPTION |
|---|---|---|---|---|---|
| ZKB | |||||
| EMA_CS[2]/UHPI_HCS/GP2[5]/BOOT[15] | P7 | I | IPU | EMIFA, UHPI, GPIO | Boot Mode Selection Pins |
| EMA_WE/UHPI_HRW/AXR0[12]/GP2[3]/BOOT[14] | M13 | I | IPU | EMIFA, UHPI, McASP0, GPIO | |
| EMA_D[7]/MMCSD_DAT[7]/UHPI_HD[7]/GP0[7]/BOOT[13] | M15 | I | IPU | EMIFA, MMC/SD, UHPI, GPIO | |
| EMA_D[0]/MMCSD_DAT[0]/UHPI_HD[0]/GP0[0]/BOOT[12] | T13 | I | IPU | ||
| AHCLKR0/RMII_MHZ_50_CLK/GP2[14]/BOOT[11] | A4 | I | IPD | McASP0, EMAC, GPIO | |
| AFSX0/GP2[13]/BOOT[10] | D5 | I | IPD | McASP0, GPIO | |
| UART0_TXD/I2C0_SCL/TM64P0_OUT12/GP5[9]/BOOT[9] | P3 | I | IPU | UART0, I2C0, Timer0, GPIO | |
| UART0_RXD/I2C0_SDA/TM64P0_IN12/GP5[8]/BOOT[8] | R3 | I | IPU | UART0, I2C0, Timer0, GPIO | |
| SPI1_CLK/EQEP1S/GP5[7]/BOOT[7] | T6 | I | IPD | SPI1, eQEP1, GPIO | |
| SPI1_SIMO[0]/I2C1_SDA/GP5[6]/BOOT[6] | N5 | I | IPU | SPI1, I2C1, GPIO | |
| SPI1_SOMI[0]/I2C1_SCL/GP5[5]/BOOT[5] | P5 | I | IPU | ||
| SPI0_SCS[0]/UART0_RTS/EQEP0B/GP5[4]/BOOT[4] | N4 | I | IPU | SPI0, UART0, eQEP0, GPIO | |
| SPI0_ENA/UART0_CTS/EQEP0A/GP5[3]/BOOT[3] | R5 | I | IPU | SPI0, UART0, eQEP0, GPIO | |
| SPI0_CLK/EQEP1I/GP5[2]/BOOT[2] | T5 | I | IPD | SPIO, eQEP1, GPIO | |
| SPI0_SIMO[0]/EQEP0S/GP5[1]/BOOT[1] | P6 | I | IPD | SPI0, eQEP0, GPIO | |
| SPI0_SOMI[0]/EQEP0I/GP5[0]/BOOT[0] | R6 | I | IPD |
| SIGNAL NAME | PIN No. | TYPE(1) | PULL(2) | MUXED | DESCRIPTION |
|---|---|---|---|---|---|
| ZKB | |||||
| UART0 | |||||
| UART0_RXD/I2C0_SDA/TM64P0_IN12/GP5[8]/BOOT[8] | R3 | I | IPU | I2C0, BOOT, Timer0, GPIO, | UART0 receive data |
| UART0_TXD/I2C0_SCL/TM64P0_OUT12/GP5[9]/BOOT[9] | P3 | O | IPU | I2C0, Timer0, GPIO, BOOT | UART0 transmit data |
| SPI0_SCS[0]/UART0_RTS/EQEP0B/GP5[4]/BOOT[4] | N4 | O | IPU | SPIO, eQEP0, GPIO, BOOT | UART0 ready-to-send output |
| SPI0_ENA/UART0_CTS/EQEP0A/GP5[3]/BOOT[3] | R5 | I | IPU | UART0 clear-to-send input | |
| UART1 | |||||
| UART1_RXD/AXR0[9]/GP3[9](3) | C6 | I | IPD | McASP0, GPIO | UART1 receive data |
| UART1_TXD/AXR0[10]/GP3[10](3) | D6 | O | IPD | UART1 transmit data | |
| UART2 | |||||
| SPI1_ENA/UART2_RXD/GP5[12] | R4 | I | IPU | SPI1, GPIO | UART2 receive data |
| SPI1_SCS[0]/UART2_TXD/GP5[13] | P4 | O | IPU | UART2 transmit data | |
| SIGNAL NAME | PIN No. | TYPE(1) | PULL(2) | MUXED | DESCRIPTION |
|---|---|---|---|---|---|
| ZKB | |||||
| I2C0 | |||||
| UART0_RXD/I2C0_SDA/TM64P0_IN12/GP5[8]/BOOT[8] | R3 | I/O | IPU | UART0, Timer0, GPIO, BOOT | I2C0 serial data |
| UART0_TXD/I2C0_SCL/TM64P0_OUT12/GP5[9]/BOOT[9] | P3 | I/O | IPU | UART0, Timer0, GPIO, BOOT | I2C0 serial clock |
| I2C1 | |||||
| SPI1_SIMO[0]/I2C1_SDA/GP5[6]/BOOT[6] | N5 | I/O | IPU | SPI1, GPIO, BOOT | I2C1 serial data |
| SPI1_SOMI[0]/I2C1_SCL/GP5[5]/BOOT[5] | P5 | I/O | IPU | I2C1 serial clock | |
| SIGNAL NAME | PIN No. | TYPE(1) | PULL(2) | MUXED | DESCRIPTION | |
|---|---|---|---|---|---|---|
| ZKB | ||||||
| TIMER0 | ||||||
| UART0_RXD/I2C0_SDA/TM64P0_IN12/GP5[8]/BOOT[8] | R3 | I | IPU | UART0, I2C0, GPIO, BOOT | Timer0 lower input | |
| UART0_TXD/I2C0_SCL/TM64P0_OUT12/GP5[9]/BOOT[9] | P3 | O | IPU | Timer0 lower output | ||
| TIMER1 (Watchdog ) | ||||||
| No external pins. The Timer1 peripheral signals are not pinned out as external pins. | ||||||
| SIGNAL NAME | PIN No. | TYPE(1) | PULL(2) | MUXED | DESCRIPTION |
|---|---|---|---|---|---|
| ZKB | |||||
| EMA_D[15]/UHPI_HD[15]/LCD_D[15]/GP0[15] | M16 | I/O | IPD | EMIFA, LCD, GPIO | UHPI data bus |
| EMA_D[14]/UHPI_HD[14]/LCD_D[14]/GP0[14] | N14 | I/O | IPD | ||
| EMA_D[13]/UHPI_HD[13]/LCD_D[13]/GP0[13] | N16 | I/O | IPD | ||
| EMA_D[12]/UHPI_HD[12]/LCD_D[12]/GP0[12] | P14 | I/O | IPD | ||
| EMA_D[11]/UHPI_HD[11]/LCD_D[11]/GP0[11] | P16 | I/O | IPD | ||
| EMA_D[10]/UHPI_HD[10]/LCD_D[10]/GP0[10] | R14 | I/O | IPD | ||
| EMA_D[9]/UHPI_HD[9]/LCD_D[9]/GP0[9] | T14 | I/O | IPD | ||
| EMA_D[8]/UHPI_HD[8]/LCD_D[8]/GP0[8] | N12 | I/O | IPD | ||
| EMA_D[7]/MMCSD_DAT[7]/UHPI_HD[7]/GP0[7]/ BOOT[13] |
M15 | I/O | IPU | EMIFA, MMC/SD, GPIO, BOOT | |
| EMA_D[6]/MMCSD_DAT[6]/UHPI_HD[6]/GP0[6] | N13 | I/O | IPU | EMIFA, MMC/SD, GPIO | |
| EMA_D[5]/MMCSD_DAT[5]/UHPI_HD[5]/GP0[5] | N15 | I/O | IPU | ||
| EMA_D[4]/MMCSD_DAT[4]/UHPI_HD[4]/GP0[4] | P13 | I/O | IPU | ||
| EMA_D[3]/MMCSD_DAT[3]/UHPI_HD[3]/GP0[3] | P15 | I/O | IPU | ||
| EMA_D[2]/MMCSD_DAT[2]/UHPI_HD[2]/GP0[2] | R13 | I/O | IPU | ||
| EMA_D[1]/MMCSD_DAT[1]/UHPI_HD[1]/GP0[1] | R15 | I/O | IPU | ||
| EMA_D[0]/MMCSD_DAT[0]/UHPI_HD[0]/GP0[0]/ BOOT[12] |
T13 | I/O | IPU | EMIFA, MMC/SD, GPIO, BOOT | |
| EMA_A[2]/MMCSD_CMD/UHPI_HCNTL1/GP1[2] | P9 | I/O | IPU | EMIFA, MMCSD_CMD, GPIO | UHPI access control |
| EMA_A[1]/MMCSD_CLK/UHPI_HCNTL0/GP1[1] | R9 | I/O | IPU | ||
| EMA_BA[1]/LCD_D[5]/UHPI_HHWIL/GP1[13] | P8 | I/O | IPU | EMIFA, LCD, GPIO | UHPI half-word identification control |
| EMA_WE/UHPI_HRW/AXR0[12]/GP2[3]/BOOT[14] | M13 | I/O | IPU | EMIFA, McASP, GPIO, BOOT | UHPI read/write |
| EMA_CS[2]/UHPI_HCS/GP2[5]/BOOT[15] | P7 | I/O | IPU | EMIFA, GPIO, BOOT | UHPI chip select |
| EMA_WE_DQM[1]/UHPI_HDS2/AXR0[14]/GP2[8] | P12 | I/O | IPU | EMIFA, McASP0, GPIO | UHPI data strobe |
| EMA_OE/UHPI_HDS1/AXR0[13]/GP2[7] | R7 | I/O | IPU | ||
| EMA_WE_DQM[0]/UHPI_HINT/AXR0[15]/GP2[9] | M14 | I/O | IPU | UHPI host interrupt | |
| EMA_WAIT[0]/UHPI_HRDY/GP2[10] | N6 | I/O | IPU | EMIFA, GPIO | UHPI ready |
| EMA_CS[0]/UHPI_HAS/GP2[4] | T8 | I/O | IPU | UHPI address strobe |
| SIGNAL NAME | PIN No. | TYPE(1) | PULL(2) | MUXED | DESCRIPTION | |
|---|---|---|---|---|---|---|
| ZKB | ||||||
| McASP0 | ||||||
| EMA_WE_DQM[0]/UHPI_HINT/AXR0[15]/GP2[9] | M14 | I/O | IPU | EMIFA, UHPI, GPIO | McASP0 serial data | |
| EMA_WE_DQM[1]/UHPI_HDS2/AXR0[14]/GP2[8] | P12 | I/O | IPU | |||
| EMA_OE/UHPI_HDS1/AXR0[13]/GP2[7] | R7 | I/O | IPU | |||
| EMA_WE/UHPI_HRW/AXR0[12]/GP2[3]/BOOT[14] | M13 | I/O | IPU | EMIFA, UHPI, GPIO, BOOT | ||
| AXR0[11]/AXR2[0]/GP3[11] | A5 | I/O | IPD | McASP2, GPIO | ||
| UART1_TXD/AXR0[10]/GP3[10] | D6 | I/O | IPD | GPIO | ||
| UART1_RXD/AXR0[9]/GP3[9] | C6 | I/O | IPD | GPIO | ||
| AXR0[8]/MDIO_D/GP3[8] | B6 | I/O | IPU | MDIO, GPIO | ||
| AXR0[7]/MDIO_CLK/GP3[7] | A6 | I/O | IPD | |||
| AXR0[6]/RMII_RXER/ACLKR2/GP3[6] | D7 | I/O | IPD | EMAC, McASP2, GPIO | ||
| AXR0[5]/RMII_RXD[1]/AFSX2/GP3[5] | C7 | I/O | IPD | |||
| AXR0[4]/RMII_RXD[0]/AXR2[1]/GP3[4] | B7 | I/O | IPD | |||
| AXR0[3]/RMII_CRS_DV/AXR2[2]/GP3[3] | A7 | I/O | IPD | |||
| AXR0[2]/RMII_TXEN/AXR2[3]/GP3[2] | D8 | I/O | IPD | |||
| AXR0[1]/RMII_TXD[1]/ACLKX2/GP3[1] | C8 | I/O | IPD | |||
| AXR0[0]/RMII_TXD[0]/AFSR2/GP3[0] | B8 | I/O | IPD | |||
| AHCLKX0/AHCLKX2/USB_REFCLKIN/GP2[11] | B5 | I/O | IPD | McASP2, USB, GPIO | McASP1 transmit master clock | |
| ACLKX0/ECAP0/APWM0/GP2[12] | C5 | I/O | IPD | eCAP0, GPIO | McASP0 transmit bit clock | |
| AFSX0/GP2[13]/BOOT[10] | D5 | I/O | IPD | GPIO, BOOT | McASP0 transmit frame sync | |
| AHCLKR0/RMII_MHZ_50_CLK/GP2[14]/BOOT[11] | A4 | I/O | IPD | EMAC, GPIO, BOOT | McASP0 receive master clock | |
| ACLKR0/ECAP1/APWM1/GP2[15] | B4 | I/O | IPD | eCAP1, GPIO | McASP0 receive bit clock | |
| AFSR0/GP3[12] | C4 | I/O | IPD | GPIO | McASP0 receive frame sync | |
| AMUTE0/RESETOUT | L4 | I/O | IPD | RESETOUT | McASP0 mute output | |
| McASP1 | ||||||
| AXR1[11]/GP5[11] | T4 | I/O | IPU | GPIO | McASP1 serial data | |
| AXR1[10]/GP5[10] | N3 | I/O | IPU | |||
| AXR1[9]/GP4[9] | M1 | I/O | IPD | |||
| AXR1[8]/EPWM1A/GP4[8] | M2 | I/O | IPD | eHRPWM1 A, GPIO | ||
| AXR1[7]/EPWM1B/GP4[7] | M3 | I/O | IPD | eHRPWM1 B, GPIO | ||
| AXR1[6]/EPWM2A/GP4[6] | M4 | I/O | IPD | eHRPWM2 A, GPIO | ||
| AXR1[5]/EPWM2B/GP4[5] | N1 | I/O | IPD | eHRPWM2 B, GPIO | ||
| AXR1[4]/EQEP1B/GP4[4] | N2 | I/O | IPD | eQEP1, GPIO | ||
| AXR1[3]/EQEP1A/GP4[3] | P1 | I/O | IPD | |||
| AXR1[2]/GP4[2] | P2 | I/O | IPD | GPIO | ||
| AXR1[1]/GP4[1] | R2 | I/O | IPD | |||
| AXR1[0]/GP4[0] | T3 | I/O | IPD | |||
| AHCLKX1/EPWM0B/GP3[14] | K2 | I/O | IPD | eHRPWM0, GPIO | McASP1 transmit master clock | |
| ACLKX1/EPWM0A/GP3[15] | K3 | I/O | IPD | eHRPWM0, GPIO | McASP1 transmit bit clock | |
| AFSX1/EPWMSYNCI/EPWMSYNCO/GP4[10] | K4 | I/O | IPD | eHRPWM0, GPIO | McASP1 transmit frame sync | |
| AHCLKR1/GP4[11] | L1 | I/O | IPD | GPIO | McASP1 receive master clock | |
| ACLKR1/ECAP2/APWM2/GP4[12] | L2 | I/O | IPD | eCAP2, GPIO | McASP1 receive bit clock | |
| AFSR1/GP4[13] | L3 | I/O | IPD | GPIO | McASP1 receive frame sync | |
| AMUTE1/EPWMTZ/GP4[14] | D4 | I/O | IPD | eHRPWM0, eHRPWM1, eHRPWM2, GPIO | McASP1 mute output | |
| McASP2 | ||||||
| AXR0[0]/RMII_TXD[0]/AFSR2/GP3[0] | B8 | I/O | IPD | McASP0, EMAC, GPIO | McASP2 serial data | |
| AXR0[2]/RMII_TXEN/AXR2[3]/GP3[2] | D8 | I/O | IPD | |||
| AXR0[3]/RMII_CRS_DV/AXR2[2]/GP3[3] | A7 | I/O | IPD | |||
| AXR0[4]/RMII_RXD[0]/AXR2[1]/GP3[4] | B7 | I/O | IPD | |||
| AXR0[11]/AXR2[0]/GP3[11] | A5 | I/O | IPD | |||
| AHCLKX0/AHCLKX2/USB_REFCLKIN/GP2[11] | B5 | I/O | IPD | McASP0, USB, GPIO | McASP2 transmit master clock | |
| AXR0[1]/RMII_TXD[1]/ACLKX2/GP3[1] | C8 | I/O | IPD | McASP0, EMAC, GPIO | McASP2 transmit bit clock | |
| AXR0[5]/RMII_RXD[1]/AFSX2/GP3[5] | C7 | I/O | IPD | McASP0, EMAC, GPIO | McASP2 transmit frame sync | |
| EMA_CLK/OBSCLK/AHCLKR2/GP1[15] | R12 | I/O | IPU | EMIFA, GPIO, OBSCLK | McASP2 receive master clock | |
| AXR0[6]/RMII_RXER/ACLKR2/GP3[6] | D7 | I/O | IPD | McASP0, EMAC, GPIO | McASP2 receive bit clock | |
| EMA_CS[3]/AMUTE2/GP2[6] | T7 | I/O | IPU | EMIFA, GPIO | McASP2 mute output | |
| SIGNAL NAME | PIN No. | TYPE(1) | PULL(2) | MUXED | DESCRIPTION |
|---|---|---|---|---|---|
| ZKB | |||||
| USB0 2.0 OTG (USB0) | |||||
| USB0_DM | G4 | A | NA | USB0 PHY data minus | |
| USB0_DP | F4 | A | NA | USB0 PHY data plus | |
| USB0_VDDA33 | H5 | PWR | NA | USB0 PHY 3.3-V supply | |
| USB0_VDDA18 | E3 | PWR | NA | USB0 PHY 1.8-V supply input | |
| USB0_VDDA12(3) | C3 | PWR | NA | USB0 PHY 1.2-V LDO output for bypass cap. For proper device operation, this pin is recommended to be connected via a 0.22 μF capacitor to VSS (GND), even if USB0 is not being used. |
|
| USB0_ID | D2 | A | NA | USB0 PHY identification (mini-A or mini-B plug) | |
| USB0_VBUS | D3 | A | NA | USB0 bus voltage | |
| USB0_DRVVBUS/GP4[15] | E4 | O | IPD | GPIO | USB0 controller VBUS control output. |
| AHCLKX0/AHCLKX2/USB_REFCLKIN/ GP2[11] |
B5 | I | IPD | USB_REFCLKIN. Optional clock input. | |
| USB1 1.1 OHCI (USB1) | |||||
| USB1_DM | B3 | A | NA | USB1 PHY data minus | |
| USB1_DP | A3 | A | NA | USB1 PHY data plus | |
| USB1_VDDA33 | C1 | PWR | NA | USB1 PHY 3.3-V supply | |
| USB1_VDDA18 | C2 | PWR | NA | USB1 PHY 1.8-V supply | |
| AHCLKX0/AHCLKX2/USB_REFCLKIN/ GP2[11] |
B5 | I | IPD | NA | USB_REFCLKIN. Optional clock input. |
| SIGNAL NAME | PIN No. | TYPE(1) | PULL(2) | MUXED | DESCRIPTION |
|---|---|---|---|---|---|
| ZKB | |||||
| RMII | |||||
| AHCLKR0/RMII_MHZ_50_CLK/GP2[14]/BOOT[11] | A4 | I/O | IPD | McASP0, GPIO, BOOT | EMAC 50-MHz clock input or output |
| AXR0[6]/RMII_RXER/ACLKR2/GP3[6] | D7 | I | IPD | McASP0, McASP2, GPIO | EMAC RMII receiver error |
| AXR0[5]/RMII_RXD[1]/AFSX2/GP3[5] | C7 | I | IPD | EMAC RMII receive data | |
| AXR0[4]/RMII_RXD[0]/AXR2[1]/GP3[4] | B7 | I | IPD | ||
| AXR0[3]/RMII_CRS_DV/AXR2[2]/GP3[3] | A7 | I | IPD | EMAC RMII carrier sense data valid | |
| AXR0[2]/RMII_TXEN/AXR2[3]/GP3[2] | D8 | O | IPD | EMAC RMII transmit enable | |
| AXR0[1]/RMII_TXD[1]/ACLKX2/GP3[1] | C8 | O | IPD | EMAC RMII trasmit data | |
| AXR0[0]/RMII_TXD[0]/AFSR2/GP3[0] | B8 | O | IPD | ||
| MDIO | |||||
| AXR0[8]/MDIO_D/GP3[8] | B6 | I/O | IPU | McASP0, GPIO | MDIO serial data |
| AXR0[7]/MDIO_CLK/GP3[7] | A6 | O | IPD | MDIO clock | |
| SIGNAL NAME | PIN No. | TYPE(1) | PULL(2) | MUXED | DESCRIPTION |
|---|---|---|---|---|---|
| ZKB | |||||
| EMA_A[1]/MMCSD_CLK/UHPI_HCNTL0/GP1[1] | R9 | O | IPU | EMIFA, UHPI, GPIO | MMCSD Clock |
| EMA_A[2]/MMCSD_CMD/UHPI_HCNTL1/GP1[2] | P9 | I/O | IPU | MMCSD Command | |
| EMA_D[7]/MMCSD_DAT[7]/UHPI_HD[7]/GP0[7]/BOOT[13] | M15 | I/O | IPU | EMIFA, UHPI, GPIO, BOOT | MMC/SD data |
| EMA_D[6]/MMCSD_DAT[6]/UHPI_HD[6]/GP0[6] | N13 | I/O | IPU | EMIFA, UHPI, GPIO | |
| EMA_D[5]/MMCSD_DAT[5]/UHPI_HD[5]/GP0[5] | N15 | I/O | IPU | ||
| EMA_D[4]/MMCSD_DAT[4]/UHPI_HD[4]/GP0[4] | P13 | I/O | IPU | ||
| EMA_D[3]/MMCSD_DAT[3]/UHPI_HD[3]/GP0[3] | P15 | I/O | IPU | ||
| EMA_D[2]/MMCSD_DAT[2]/UHPI_HD[2]/GP0[2] | R13 | I/O | IPU | ||
| EMA_D[1]/MMCSD_DAT[1]/UHPI_HD[1]/GP0[1] | R15 | I/O | IPU | ||
| EMA_D[0]/MMCSD_DAT[0]/UHPI_HD[0]/GP0[0]/BOOT[12] | T13 | I/O | IPU | EMIFA, UHPI, GPIO, BOOT |
| SIGNAL NAME | PIN No. | TYPE(1) | PULL(2) | MUXED | DESCRIPTION |
|---|---|---|---|---|---|
| ZKB | |||||
| EMA_D[15]/UHPI_HD[15]/LCD_D[15]/GP0[15] | M16 | I/O | IPD | EMIFA, UHPI, GPIO | LCD data bus |
| EMA_D[14]/UHPI_HD[14]/LCD_D[14]/GP0[14] | N14 | I/O | IPD | ||
| EMA_D[13]/UHPI_HD[13]/LCD_D[13]/GP0[13] | N16 | I/O | IPD | ||
| EMA_D[12]/UHPI_HD[12]/LCD_D[12]/GP0[12] | P14 | I/O | IPD | ||
| EMA_D[11]/UHPI_HD[11]/LCD_D[11]/GP0[11] | P16 | I/O | IPD | ||
| EMA_D[10]/UHPI_HD[10]/LCD_D[10]/GP0[10] | R14 | I/O | IPD | ||
| EMA_D[9]/UHPI_HD[9]/LCD_D[9]/GP0[9] | T14 | I/O | IPD | ||
| EMA_D[8]/UHPI_HD[8]/LCD_D[8]/GP0[8] | N12 | I/O | IPD | ||
| EMA_A[0]/LCD_D[7]/GP1[0] | T9 | I/O | IPD | EMIFA, GPIO | |
| EMA_A[3]/LCD_D[6]/GP1[3] | N9 | I/O | IPD | ||
| EMA_BA[1]/LCD_D[5]/UHPI_HHWIL/GP1[13] | P8 | I/O | IPU | EMIFA, UHPI, GPIO | |
| EMA_BA[0]/LCD_D[4]/GP1[14] | R8 | I/O | IPU | EMIFA, GPIO | LCD data bus |
| EMA_A[4]/LCD_D[3]/GP1[4] | T10 | I/O | IPD | ||
| EMA_A[5]/LCD_D[2]/GP1[5] | R10 | I/O | IPD | ||
| EMA_A[6]/LCD_D[1]/GP1[6] | P10 | I/O | IPD | ||
| EMA_A[7]/LCD_D[0]/GP1[7] | N10 | I/O | IPD | ||
| EMA_A[8]/LCD_PCLK/GP1[8] | T11 | O | IPU | LCD pixel clock | |
| EMA_A[9]/LCD_HSYNC/GP1[9] | R11 | O | IPU | LCD horizontal sync | |
| EMA_A[10]/LCD_VSYNC/GP1[10] | N8 | O | IPU | LCD vertical sync | |
| EMA_A[11]/LCD_AC_ENB_CS/GP1[11] | P11 | O | IPU | LCD AC bias enable chip select | |
| EMA_A[12]/LCD_MCLK/GP1[12] | N11 | O | IPU | LCD memory clock |
| SIGNAL NAME | PIN No. | TYPE(1) | DESCRIPTION |
|---|---|---|---|
| ZKB | |||
| RSV1 | F7 | - | Reserved. (Leave unconnected, do not connect to power or ground.) |
| RSV2 | B1 | PWR | Reserved. For proper device operation, this pin must be tied directly to CVDD or left unconnected [do not connect to ground VSS)]. |
| NC | F3 | - | No Connect (leave unconnected) |
| NC | H4 | - | No Connect (leave unconnected) |
| SIGNAL NAME | PIN No. | TYPE(1) | DESCRIPTION |
|---|---|---|---|
| ZKB | |||
| CVDD (Core supply) | F6,G6, G7, G10, G11, H7, H10, H11, J6, J7, J10, J11, J12, K6, K7, K10, K11,L6 | PWR | Core supply voltage pins |
| RVDD (Internal RAM supply) | H6, H12 | PWR | Internal ram supply voltage pins |
| DVDD (I/O supply) | B16, E5, E8, E9, E12, F5, F11, F12, G5, G12, K5, K12, L5, L11, L12, M5, M8, M9, M12, R1, R16 | PWR | I/O supply voltage pins |
| VSS (Ground) | A1, A2, A15, A16, B2, E6, E7, E10, E11, F8, F9, F10, G8, G9, H8, H9, J8, J9, K8, K9, L7, L8, L9, L10, M6, M7, M10, M11, T1, T2, T15, T16 |
GND | Ground pins |
If one or both USB modules on the device are not used, then some of the power supplies to those modules may not be required. This can eliminate the requirement for a 1.8V power supply to the USB modules. The required pin configurations for unused USB modules are shown below.
| SIGNAL NAME | Configuration (When USB0 and USB1 are not used) |
Configuration (When USB0 is used and USB1 is not used) |
|---|---|---|
| USB0_DM | No connect | Use as USB0 function |
| USB0_DP | No connect | Use as USB0 function |
| USB0_VDDA33 | No connect | 3.3V |
| USB0_VDDA18 | No connect | 1.8V |
| USB0_ID | No connect | Use as USB0 function |
| USB0_VBUS | No connect | Use as USB0 function |
| USB0_DRVVBUS/GP4[15] | No connect or use as alternate function | Use as USB0 or alternate function |
| USB0_VDDA12 | Internal USB0 PHY output connected to an external 0.22μF filter capacitor, even if USB0 is not used. | |
| USB1_DM | No connect | VSS |
| USB1_DP | No connect | VSS |
| USB1_VDDA33 | No connect | No connect |
| USB1_VDDA18 | No connect | No connect |
| AHCLKX0/AHCLKX2/USB_REFCLKIN/ GP2[11] |
No connect or use as alternate function | Use as USB0 or alternate function |