SPRSP81E October 2023 – October 2026 AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ZCZ C PIN [4] | ZCZ S PIN [4] | ZCZ F PIN [4] |
|---|---|---|---|---|---|
| EQEP0_A | I | EQEP Quadrature Input A | B14, U18 | B14 | B14 |
| EQEP0_B | I | EQEP Quadrature Input B | A14, T18 | A14 | A14 |
| EQEP0_INDEX | IO | EQEP Index | D11, N18 | D11, N18 | D11, N18 |
| EQEP0_STROBE | IO | EQEP Strobe | C12, M18 | C12, M18 | C12, M18 |