SPRSP81E October 2023 – October 2026 AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ZCZ C PIN [4] | ZCZ S PIN [4] | ZCZ F PIN [4] |
|---|---|---|---|---|---|
| UART5_CTSn | I | UART Clear to Send (active low) | D13 | D13 | D13 |
| UART5_RTSn | O | UART Request to Send (active low) | A16 | A16 | A16 |
| UART5_RXD | I | UART Receive Data | A15, C13, D9, R16 | A15, C13, D9 | A15, C13, D9 |
| UART5_TXD | O | UART Transmit Data | B10, B15, P15 | B10, B15 | B10, B15 |