SLLS114L January   1979  – October 2018 AM26LS31 , AM26LS31M

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Schematic (Each Driver)
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
    6. 6.6 Switching Characteristics – AM26LS31
    7. 6.7 Switching Characteristics – AM26LS31M
    8. 6.8 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Complementary Output-Enable Inputs
      2. 8.3.2 High Output Impedance in Power-Off Conditions
      3. 8.3.3 Complementary Outputs
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
      3. 9.2.3 Application Curve
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
    2. 12.2 Related Links
    3. 12.3 Receiving Notification of Documentation Updates
    4. 12.4 Community Resources
    5. 12.5 Trademarks
    6. 12.6 Electrostatic Discharge Caution
    7. 12.7 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCC Supply voltage(2) 7 V
VI Input voltage 7 V
Output off-state voltage 5.5 V
Lead temperature 1,6 mm (1/16 in) from case for 10 s 260 °C
Lead temperature 1,6 mm (1/16 in) from case for 60 s J package 300 °C
Tstg Storage temperature –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltage values, except differential output voltage VOD, are with respect to network GND.