AM26LS31M

ACTIVE

Quadruple Differential Line Driver

Product details

Number of receivers 0 Number of transmitters 4 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 10 Fault protection (V) -7 to 7 Common-mode range (V) -7 to 7 Number of nodes 32 Isolated No Supply current (max) (µA) 80000 Rating Military Operating temperature range (°C) -55 to 125
Number of receivers 0 Number of transmitters 4 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 10 Fault protection (V) -7 to 7 Common-mode range (V) -7 to 7 Number of nodes 32 Isolated No Supply current (max) (µA) 80000 Rating Military Operating temperature range (°C) -55 to 125
CDIP (J) 16 135.3552 mm² 19.56 x 6.92 CFP (W) 16 69.319 mm² 10.3 x 6.73 LCCC (FK) 20 79.0321 mm² 8.89 x 8.89
  • Meets or exceeds the requirements of ANSI TIA/EIA-422-B and ITU
  • Operates from a single 5V supply
  • TTL-compatible
  • Complementary outputs
  • High output impedance in power-off conditions
  • Complementary output-enable inputs
  • Available MIL-PRF-38535-qualified options (M)
    • All parameters are tested unless otherwise noted
    • On all other products, production processing does not necessarily include testing of all parameters
  • Meets or exceeds the requirements of ANSI TIA/EIA-422-B and ITU
  • Operates from a single 5V supply
  • TTL-compatible
  • Complementary outputs
  • High output impedance in power-off conditions
  • Complementary output-enable inputs
  • Available MIL-PRF-38535-qualified options (M)
    • All parameters are tested unless otherwise noted
    • On all other products, production processing does not necessarily include testing of all parameters

The AM26LS31CN-E family of devices is a quadruple complementary-output line driver designed to meet the requirements of ANSI TIA/EIA-422B and ITU (formerly CCITT) Recommendation V.11. The 3-state outputs have high-current capability for driving balanced lines such as twisted-pair or parallel-wire transmission lines, and are in the high-impedance state in the power-off condition. The enable function is common to all four drivers and offers the choice of an active-high or active-low enable (G, G) input. Low-power Schottky circuitry reduces power consumption without sacrificing speed.

The AM26LS31CN-E family of devices is a quadruple complementary-output line driver designed to meet the requirements of ANSI TIA/EIA-422B and ITU (formerly CCITT) Recommendation V.11. The 3-state outputs have high-current capability for driving balanced lines such as twisted-pair or parallel-wire transmission lines, and are in the high-impedance state in the power-off condition. The enable function is common to all four drivers and offers the choice of an active-high or active-low enable (G, G) input. Low-power Schottky circuitry reduces power consumption without sacrificing speed.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
AM26LS31 ACTIVE Quadruple differential line driver Catalog version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet AM26LS31 Quadruple Differential Line Driver datasheet (Rev. N) PDF | HTML 30 Jun 2026

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​