SPRSP58C June 2022 – October 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALW PIN [4] | AMC PIN [4] |
|---|---|---|---|---|
| EQEP1_A (1) | I | EQEP Quadrature Input A | B20 | C17 |
| EQEP1_B (1) | I | EQEP Quadrature Input B | D20 | C16 |
| EQEP1_I (1) | IO | EQEP Index | A20 | D16 |
| EQEP1_S (1) | IO | EQEP Strobe | E19 | D15 |