SPRSP58C June 2022 – October 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This section summarizes the Voltage and Temperature Module (VTM) on die temperature sensor characteristics.
For operation and reliability concerns, the maximum junction temperature of the device must be equal to or less than the TJ value identified in Recommended Operating Conditions.
| PARAMETER | TEST CONDITIONS |
MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Tacc | VTM temperature sensor accuracy | –40℃ to 125℃ | –5 | 5 | ℃ | |