SPRSP98A November 2023 – June 2024 AM625SIP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| FIELD PARAMETER | FIELD DESCRIPTION | VALUE | DESCRIPTION |
|---|---|---|---|
| a | Device evolution stage | X | Prototype |
| P | Preproduction (production test flow, no reliability data) | ||
| BLANK(1) | Production | ||
| – | Part Number Prefix | AM | Not symbolized |
| BBBB | Base production part number | 6254 | See Table 4-1, Device Comparison |
| r | Device revision | A | SR1.0 |
| Z | Device Speed Grade | T | See Table 6-1, Device Speed Grades |
| f | Features (see Table 4-1) |
L | Feature code "C" AM6254 device with Integrated 512MB LPDDR4 SDRAM |
| Y | Security / Functional Safety | G | Non-secure / No Functional Safety |
| 1 to 9 | Secure with Dummy Key / No Functional Safety | ||
| H to R | Secure with Production Key / No Functional Safety | ||
| t | Temperature(2) | J | –40°C to 95°C - Industrial (see Section 6.3, Recommended Operation Conditions) |
| 2D Barcode | Varies | Optional 2D barcode, provides additional device information | |
| BLANK | |||
| xxxxxxx | Lot Trace Code (LTC) | ||
| YYY | Production Code, For TI use only | ||
| ZZZ | Production Code, For TI use only | ||
| PPP | Package Designator | AMK | FCCSP BGA (425-pin) |
| dd | Pre-Production Code, For TI use only | ||
| ● | Pin one designator |