SPRSP77D March 2023 – June 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SUPPLY NAME | DESCRIPTION | MIN(1) | NOM | MAX(1) | UNIT | |
|---|---|---|---|---|---|---|
| VDD_CORE(2) VDDA_CORE_CSIRX0(2) VDDA_CORE_USB(2) VDDA_DDR_PLL0(2) | Core supply CSIRX0 core supply USB0 and USB1 core supply DDR Deskew PLL supply | 0.75V operation | 0.715 | 0.75 | 0.79 | V |
| 0.85V operation | 0.81 | 0.85 | 0.895 | V | ||
| VDD_CANUART(3) | CANUART core supply | 0.75V operation | 0.715 | 0.75 | 0.79 | V |
| 0.85V operation | 0.81 | 0.85 | 0.895 | V | ||
| VDDR_CORE | RAM supply | 0.81 | 0.85 | 0.895 | V | |
| VDDS_DDR(4) VDDS_DDR_C(4) | DDR PHY IO supply DDR clock IO supply | 1.1V operation | 1.06 | 1.1 | 1.17 | V |
| VDDS_OSC0 | MCU_OSC0 supply | 1.71 | 1.8 | 1.89 | V | |
| VDDA_MCU | RCOSC, POR, POK, and MCU_PLL0 analog supply | 1.71 | 1.8 | 1.89 | V | |
| VDDA_PLL0 | MAIN_PLL0 and MAIN_PLL5 analog supply | 1.71 | 1.8 | 1.89 | V | |
| VDDA_PLL1 | MAIN_PLL1 and MAIN_PLL2 analog supply | 1.71 | 1.8 | 1.89 | V | |
| VDDA_PLL2 | MAIN_PLL7 and MAIN_PLL17 analog supply | 1.71 | 1.8 | 1.89 | V | |
| VDDA_PLL3 | MAIN_PLL8 and MAIN_PLL15 analog supply | 1.71 | 1.8 | 1.89 | V | |
| VDDA_PLL4 | MAIN_PLL12 analog supply | 1.71 | 1.8 | 1.89 | V | |
| VDDA_1P8_CSIRX0 | CSIRX0 1.8V analog supply | 1.71 | 1.8 | 1.89 | V | |
| VDDA_1P8_USB | USB0 and USB1 1.8V analog supply | 1.71 | 1.8 | 1.89 | V | |
| VDDA_TEMP0 | TEMP0 analog supply | 1.71 | 1.8 | 1.89 | V | |
| VDDA_TEMP1 | TEMP1 analog supply | 1.71 | 1.8 | 1.89 | V | |
| VDDA_TEMP2 | TEMP2 analog supply | 1.71 | 1.8 | 1.89 | V | |
| VPP | eFuse ROM programming supply | see(5) | see(5) | see(5) | V | |
| VMON_1P8_SOC | Voltage monitor for 1.8V SoC power supply | 1.71 | 1.8 | 1.89 | V | |
| VDDA_3P3_USB | USB0 and USB1 3.3V analog supply | 3.135 | 3.3 | 3.465 | V | |
| VMON_3P3_SOC | Voltage monitor for 3.3V SoC power supply | 3.135 | 3.3 | 3.465 | V | |
| VMON_VSYS | Voltage monitor pin | 0 | see(6) | 1 | V | |
| USB0_VBUS | USB0 Level-shifted VBUS Input | 0 | see(7) | 3.465 | V | |
| USB1_VBUS | USB1 Level-shifted VBUS Input | 0 | see(7) | 3.465 | V | |
| VDDSHV_CANUART(8) | Dual-voltage IO supply | 1.8V operation | 1.71 | 1.8 | 1.89 | V |
| 3.3V operation | 3.135 | 3.3 | 3.465 | V | ||
| VDDSHV_MCU | Dual-voltage IO supply | 1.8V operation | 1.71 | 1.8 | 1.89 | V |
| 3.3V operation | 3.135 | 3.3 | 3.465 | V | ||
| VDDSHV0 | Dual-voltage IO supply | 1.8V operation | 1.71 | 1.8 | 1.89 | V |
| 3.3V operation | 3.135 | 3.3 | 3.465 | V | ||
| VDDSHV1 | Dual-voltage IO supply | 1.8V operation | 1.71 | 1.8 | 1.89 | V |
| 3.3V operation | 3.135 | 3.3 | 3.465 | V | ||
| VDDSHV2 | Dual-voltage IO supply | 1.8V operation | 1.71 | 1.8 | 1.89 | V |
| 3.3V operation | 3.135 | 3.3 | 3.465 | V | ||
| VDDSHV3 | Dual-voltage IO supply | 1.8V operation | 1.71 | 1.8 | 1.89 | V |
| 3.3V operation | 3.135 | 3.3 | 3.465 | V | ||
| VDDSHV4 | Dual-voltage IO supply | 1.8V operation | 1.71 | 1.8 | 1.89 | V |
| 3.3V operation | 3.135 | 3.3 | 3.465 | V | ||
| VDDSHV5 | Dual-voltage IO supply | 1.8V operation | 1.71 | 1.8 | 1.89 | V |
| 3.3V operation | 3.135 | 3.3 | 3.465 | V | ||
| VDDSHV6 | Dual-voltage IO supply | 1.8V operation | 1.71 | 1.8 | 1.89 | V |
| 3.3V operation | 3.135 | 3.3 | 3.465 | V | ||
| TJ | Operating junction temperature range | Automotive | -40 | 125 | °C | |
| Extended Industrial | -40 | 105 | °C | |||