SPRSPB5A December 2024 – May 2025 AM62D-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The AM62D processor from the Sitara™ MPU family is targeted for applications needing high-performance Digital Signal Processing. Some of these applications include:
Key cores on the device include the Arm® Cortex®-A53 and C7000™ (“C7x”) scalar and vector DSP core from Texas Instruments, a dedicated Matrix Multiplication Accelerator (MMA), along with an isolated MCU island. All protected by industrial and automotive grade safety and security hardware accelerators.
DSP Core Overview: the C7504 core from C7x family provides up to 40GFLOPS of DSP compute. It achieves 4x to 8x or more performance compared to the previous generation C66x DSP core. Some of the key features includes:
Integration Overview: along with C7x DSP core, the AM62D SoC integrates up to Quad Arm® Cortex®-A53 providing additional 16.8KDMIPS compute and HLOS flexibility of Linux or Real-Time Operating System (RTOS). Up to two Arm® Cortex®-R5F subsystems enable low-level, timing critical processing tasks to leave the Arm® Cortex®-A53 and DSP core’s unencumbered for applications. Integrated diagnostics and safety features support operations up to SIL-2 and ASIL-B levels while the integrated security features protect data against modern day attacks. The AM62D device also offers a 3-port Gigabit Ethernet switch with Time-Sensitive Networking (TSN) to enable audio networking features such as, Ethernet Audio Video Bridging (eAVB) and Dante, while peripherals like the McASP, enable multi-channel I2S and TDM Audio inputs and outputs.