Product details

CPU 64-bit Coprocessors 2 Arm Cortex-R5F Protocols Ethernet, I2S, TDM, TSN Features Multichannel audio serial ports (McASP) Operating system RTOS Security Cryptographic acceleration, Device attestation & anti-counterfeit, Hardware-enforced isolation, Secure communication, Secure debug, Secure storage Rating Automotive Power supply solution TPS65224-Q1 Operating temperature range (°C) -40 to 125
CPU 64-bit Coprocessors 2 Arm Cortex-R5F Protocols Ethernet, I2S, TDM, TSN Features Multichannel audio serial ports (McASP) Operating system RTOS Security Cryptographic acceleration, Device attestation & anti-counterfeit, Hardware-enforced isolation, Secure communication, Secure debug, Secure storage Rating Automotive Power supply solution TPS65224-Q1 Operating temperature range (°C) -40 to 125
FCCSP (ANF) 484 324 mm² (18 mm × 18 mm)

Processor Cores:

  • Up to Quad Arm Cortex-A53 microprocessor subsystem at up to 1.4GHz
    • Quad-core Cortex-A53 cluster with 512KB L2 shared cache with SECDED ECC
    • Each A53 core has 32KB L1 DCache with SECDED ECC and 32KB L1 ICache with Parity protection
  • Single-core Arm Cortex-R5F at up to 800MHz, integrated as part of MCU Channel with FFI
    • 32KB ICache, 32KB L1 DCache, and 64KB TCM with SECDED ECC on all memories
    • 512KB SRAM with SECDED ECC
  • Single-core Arm Cortex-R5F at up to 800MHz, integrated to support Device Management
    • 32KB ICache, 32KB L1 DCache, and 64KB TCM with SECDED ECC on all memories
  • DSP with Matrix Multiplication Accelerator based on single-core C7x
    • C7x floating point, up to 40GFLOPS, 256-bit Vector DSP at 1.0GHz
    • Matrix Multiply Accelerator (MMA), up to 2TOPS (8b) at 1.0GHz
    • 64KB L1 DCache with SECDED ECC and 32KB L1 ICache with Parity protection
    • 1.25MB of L2 SRAM with SECDED ECC

Memory Subsystem:

  • Up to 2.29MB of On-chip RAM
    • 64KB of On-Chip RAM (OCRAM) with SECDED ECC, can be divided into smaller banks in increments of 32KB for as many as 2 separate memory banks
    • 256KB of On-Chip RAM with SECDED ECC in SMS Subsystem
    • 176KB of On-Chip RAM with SECDED ECC in SMS Subsystem for TI security firmware
    • 512KB of On-chip RAM with SECDED ECC in Cortex-R5F MCU Subsystem
    • 64KB of On-chip RAM with SECDED ECC in Device/Power Manager Subsystem
    • 1.25MB of L2 SRAM with SECDED ECC in C7xDSP with Matrix Multiplication Accelerator
  • DDR Subsystem (DDRSS)
    • Supports LPDDR4
    • 32-bit data bus with inline ECC
    • Supports speeds up to 3733MT/s
    • Max addressable range of 8GBytes

Functional Safety:

  • Functional Safety-Compliant targeted [Automotive]
    • Developed for functional safety applications
    • Documentation will be available to aid ISO 26262 functional safety system design
    • Systematic capability up to ASIL D targeted
    • Hardware integrity up to ASIL B targeted
  • Safety-related certification
    • ISO 26262 certification by TÜV SÜD planned
  • AEC - Q100 qualified [Automotive]

Security:

  • Secure boot supported
    • Hardware-enforced Root-of-Trust (RoT)
    • Support to switch RoT via backup key
    • Support for takeover protection, IP protection, and anti-roll back protection
  • Trusted Execution Environment (TEE) supported
    • Arm TrustZone based TEE
    • Extensive firewall support for isolation
    • Secure watchdog/timer/IPC
    • Secure storage support
    • Replay Protected Memory Block (RPMB) support
  • Dedicated Security Controller with user programmable HSM core and dedicated security DMA & IPC subsystem for isolated processing
  • Cryptographic acceleration supported
    • Session-aware cryptographic engine with ability to auto-switch key-material based on incoming data stream
      • Supports cryptographic cores
    • AES – 128-/192-/256-Bit key sizes
    • SHA2 – 224-/256-/384-/512-Bit key sizes
    • DRBG with true random number generator
    • PKA (Public Key Accelerator) to Assist in RSA/ECC processing for secure boot
  • Debugging security
    • Secure software controlled debug access
    • Security aware debugging

High-Speed Interfaces:

  • Integrated Ethernet switch supporting (total 2 external ports)
    • RMII(10/100) or RGMII (10/100/1000)
    • IEEE1588 (Annex D, Annex E, Annex F with 802.1AS PTP)
    • Clause 45 MDIO PHY management
    • Packet Classifier based on ALE engine with 512 classifiers
    • Priority based flow control
    • Time Sensitive Networking (TSN) support
    • Four CPU H/W interrupt Pacing
    • IP/UDP/TCP checksum offload in hardware
  • Two USB2.0 Ports
    • Port configurable as USB host, USB peripheral, or USB Dual-Role Device (DRD mode)
    • Integrated USB VBUS detection
  • One Camera Serial interface (CSI-2) Receiver with 4-Lane D-PHY
    • High Speed External Processor Data Receive Interface over CSI-2 and MIPI D-PHY

General Connectivity:

  • 9x Universal Asynchronous Receiver-Transmitters (UART)
  • 5x Serial Peripheral Interface (SPI) controllers
  • 6x Inter-Integrated Circuit (I2C) ports
  • 3x Multichannel Audio Serial Ports (McASP)
    • Transmit and Receive Clocks up to 50MHz
    • Up to 4/6/16 Serial Data Pins across 3x McASP with Independent TX and RX Clocks
    • Supports Time Division Multiplexing (TDM), Inter-IC Sound (I2S), and Similar Formats
    • Supports Digital Audio Interface Transmission (SPDIF, IEC60958-1, and AES-3 Formats)
    • FIFO Buffers for Transmit and Receive (256 Bytes)
    • Support for audio reference output clock
  • 3x enhanced PWM modules (ePWM)
  • 3x enhanced Quadrature Encoder Pulse modules (eQEP)
  • 3x enhanced Capture modules (eCAP)
  • General-Purpose I/O (GPIO), All LVCMOS I/O can be configured as GPIO
  • 3x Controller Area Network (CAN) modules with CAN-FD support
    • Conforms w/ CAN Protocol 2.0 A, B and ISO 11898-1
    • Full CAN-FD support (up to 64-data bytes)
    • Parity/ECC check for Message RAM
    • Speed up to 8Mbps

Media and Data Storage:

  • 3x Multi-Media Card/Secure Digital (MMC/SD/SDIO) interface
    • 1x 8-bit eMMC interface up to HS200 speed
    • 2x 4-bit SD/SDIO interface up to UHS-I
    • Compliant with eMMC 5.1, SD 3.0, and SDIO Version 3.0
  • 1× General-Purpose Memory Controller (GPMC) up to 133MHz
    • Flexible 8- and 16-bit Asynchronous Memory Interface with up to four Chip (22-bit address) Selects (NAND, NOR, Muxed-NOR, and SRAM)
    • Uses BCH code to support 4-, 8-, or 16-bit ECC
    • Uses Hamming code to support 1-bit ECC
    • Error Locator Module (ELM)
      • Used with the GPMC to locate addresses of data errors from syndrome polynomials generated using a BCH algorithm
      • Supports 4-, 8-, and 16-bit per 512-Byte block error location based on BCH algorithms
  • OSPI/QSPI with DDR / SDR support
    • Support for Serial NAND and Serial NOR Flash devices
    • 4GBytes memory address support
    • XIP mode with optional on-the-fly encryption

Power Management:

  • Low-power modes supported by Device/Power Manager
    • Partial IO support for CAN/GPIO/UART wakeup

Boot Options:

  • UART
  • I2C EEPROM
  • OSPI/QSPI Flash
  • GPMC NOR/NAND Flash
  • Serial NAND Flash
  • SD Card
  • eMMC
  • USB (host) Mass Storage device
  • USB (slave) boot from external host (DFU mode)
  • Ethernet

Technology / Package:

  • 16-nm FinFET technology
  • 18mm x 18mm, 0.8mm pitch full-array, 484-pin FCCSP (ANF)

Processor Cores:

  • Up to Quad Arm Cortex-A53 microprocessor subsystem at up to 1.4GHz
    • Quad-core Cortex-A53 cluster with 512KB L2 shared cache with SECDED ECC
    • Each A53 core has 32KB L1 DCache with SECDED ECC and 32KB L1 ICache with Parity protection
  • Single-core Arm Cortex-R5F at up to 800MHz, integrated as part of MCU Channel with FFI
    • 32KB ICache, 32KB L1 DCache, and 64KB TCM with SECDED ECC on all memories
    • 512KB SRAM with SECDED ECC
  • Single-core Arm Cortex-R5F at up to 800MHz, integrated to support Device Management
    • 32KB ICache, 32KB L1 DCache, and 64KB TCM with SECDED ECC on all memories
  • DSP with Matrix Multiplication Accelerator based on single-core C7x
    • C7x floating point, up to 40GFLOPS, 256-bit Vector DSP at 1.0GHz
    • Matrix Multiply Accelerator (MMA), up to 2TOPS (8b) at 1.0GHz
    • 64KB L1 DCache with SECDED ECC and 32KB L1 ICache with Parity protection
    • 1.25MB of L2 SRAM with SECDED ECC

Memory Subsystem:

  • Up to 2.29MB of On-chip RAM
    • 64KB of On-Chip RAM (OCRAM) with SECDED ECC, can be divided into smaller banks in increments of 32KB for as many as 2 separate memory banks
    • 256KB of On-Chip RAM with SECDED ECC in SMS Subsystem
    • 176KB of On-Chip RAM with SECDED ECC in SMS Subsystem for TI security firmware
    • 512KB of On-chip RAM with SECDED ECC in Cortex-R5F MCU Subsystem
    • 64KB of On-chip RAM with SECDED ECC in Device/Power Manager Subsystem
    • 1.25MB of L2 SRAM with SECDED ECC in C7xDSP with Matrix Multiplication Accelerator
  • DDR Subsystem (DDRSS)
    • Supports LPDDR4
    • 32-bit data bus with inline ECC
    • Supports speeds up to 3733MT/s
    • Max addressable range of 8GBytes

Functional Safety:

  • Functional Safety-Compliant targeted [Automotive]
    • Developed for functional safety applications
    • Documentation will be available to aid ISO 26262 functional safety system design
    • Systematic capability up to ASIL D targeted
    • Hardware integrity up to ASIL B targeted
  • Safety-related certification
    • ISO 26262 certification by TÜV SÜD planned
  • AEC - Q100 qualified [Automotive]

Security:

  • Secure boot supported
    • Hardware-enforced Root-of-Trust (RoT)
    • Support to switch RoT via backup key
    • Support for takeover protection, IP protection, and anti-roll back protection
  • Trusted Execution Environment (TEE) supported
    • Arm TrustZone based TEE
    • Extensive firewall support for isolation
    • Secure watchdog/timer/IPC
    • Secure storage support
    • Replay Protected Memory Block (RPMB) support
  • Dedicated Security Controller with user programmable HSM core and dedicated security DMA & IPC subsystem for isolated processing
  • Cryptographic acceleration supported
    • Session-aware cryptographic engine with ability to auto-switch key-material based on incoming data stream
      • Supports cryptographic cores
    • AES – 128-/192-/256-Bit key sizes
    • SHA2 – 224-/256-/384-/512-Bit key sizes
    • DRBG with true random number generator
    • PKA (Public Key Accelerator) to Assist in RSA/ECC processing for secure boot
  • Debugging security
    • Secure software controlled debug access
    • Security aware debugging

High-Speed Interfaces:

  • Integrated Ethernet switch supporting (total 2 external ports)
    • RMII(10/100) or RGMII (10/100/1000)
    • IEEE1588 (Annex D, Annex E, Annex F with 802.1AS PTP)
    • Clause 45 MDIO PHY management
    • Packet Classifier based on ALE engine with 512 classifiers
    • Priority based flow control
    • Time Sensitive Networking (TSN) support
    • Four CPU H/W interrupt Pacing
    • IP/UDP/TCP checksum offload in hardware
  • Two USB2.0 Ports
    • Port configurable as USB host, USB peripheral, or USB Dual-Role Device (DRD mode)
    • Integrated USB VBUS detection
  • One Camera Serial interface (CSI-2) Receiver with 4-Lane D-PHY
    • High Speed External Processor Data Receive Interface over CSI-2 and MIPI D-PHY

General Connectivity:

  • 9x Universal Asynchronous Receiver-Transmitters (UART)
  • 5x Serial Peripheral Interface (SPI) controllers
  • 6x Inter-Integrated Circuit (I2C) ports
  • 3x Multichannel Audio Serial Ports (McASP)
    • Transmit and Receive Clocks up to 50MHz
    • Up to 4/6/16 Serial Data Pins across 3x McASP with Independent TX and RX Clocks
    • Supports Time Division Multiplexing (TDM), Inter-IC Sound (I2S), and Similar Formats
    • Supports Digital Audio Interface Transmission (SPDIF, IEC60958-1, and AES-3 Formats)
    • FIFO Buffers for Transmit and Receive (256 Bytes)
    • Support for audio reference output clock
  • 3x enhanced PWM modules (ePWM)
  • 3x enhanced Quadrature Encoder Pulse modules (eQEP)
  • 3x enhanced Capture modules (eCAP)
  • General-Purpose I/O (GPIO), All LVCMOS I/O can be configured as GPIO
  • 3x Controller Area Network (CAN) modules with CAN-FD support
    • Conforms w/ CAN Protocol 2.0 A, B and ISO 11898-1
    • Full CAN-FD support (up to 64-data bytes)
    • Parity/ECC check for Message RAM
    • Speed up to 8Mbps

Media and Data Storage:

  • 3x Multi-Media Card/Secure Digital (MMC/SD/SDIO) interface
    • 1x 8-bit eMMC interface up to HS200 speed
    • 2x 4-bit SD/SDIO interface up to UHS-I
    • Compliant with eMMC 5.1, SD 3.0, and SDIO Version 3.0
  • 1× General-Purpose Memory Controller (GPMC) up to 133MHz
    • Flexible 8- and 16-bit Asynchronous Memory Interface with up to four Chip (22-bit address) Selects (NAND, NOR, Muxed-NOR, and SRAM)
    • Uses BCH code to support 4-, 8-, or 16-bit ECC
    • Uses Hamming code to support 1-bit ECC
    • Error Locator Module (ELM)
      • Used with the GPMC to locate addresses of data errors from syndrome polynomials generated using a BCH algorithm
      • Supports 4-, 8-, and 16-bit per 512-Byte block error location based on BCH algorithms
  • OSPI/QSPI with DDR / SDR support
    • Support for Serial NAND and Serial NOR Flash devices
    • 4GBytes memory address support
    • XIP mode with optional on-the-fly encryption

Power Management:

  • Low-power modes supported by Device/Power Manager
    • Partial IO support for CAN/GPIO/UART wakeup

Boot Options:

  • UART
  • I2C EEPROM
  • OSPI/QSPI Flash
  • GPMC NOR/NAND Flash
  • Serial NAND Flash
  • SD Card
  • eMMC
  • USB (host) Mass Storage device
  • USB (slave) boot from external host (DFU mode)
  • Ethernet

Technology / Package:

  • 16-nm FinFET technology
  • 18mm x 18mm, 0.8mm pitch full-array, 484-pin FCCSP (ANF)

The AM62D processor from the Sitara™ MPU family is targeted for applications needing high-performance Digital Signal Processing. Some of these applications include:

  • Audio: Automotive premium amplifier and professional audio
  • Radar and Radio: Aerospace and Defense
  • Sonar: Marine equipments
  • Ultrasound: Medical equipments
  • Instrumentation: Current, Voltage, other signals: Test and Measurement

Key cores on the device include the Arm® Cortex®-A53 and C7000™ (“C7x”) scalar and vector DSP core from Texas Instruments, a dedicated Matrix Multiplication Accelerator (MMA), along with an isolated MCU island. All protected by industrial and automotive grade safety and security hardware accelerators.

DSP Core Overview: the C7504 core from C7x family provides up to 40GFLOPS of DSP compute. It achieves 4x to 8x or more performance compared to the previous generation C66x DSP core. Some of the key features includes:

  • 256-bit fixed- and floating-point DSP vector core
  • Single-cycle latency to access L2 memory via Streaming Engine
  • Improved control code efficiency
  • True 64-bit machine with 64-bit memory addressing and single-cycle 64-bit base arithmetic operations

Integration Overview: along with C7x DSP core, the AM62D SoC integrates up to Quad Arm® Cortex®-A53 providing additional 16.8KDMIPS compute and HLOS flexibility of Linux or Real-Time Operating System (RTOS). Up to two Arm® Cortex®-R5F subsystems enable low-level, timing critical processing tasks to leave the Arm® Cortex®-A53 and DSP core’s unencumbered for applications. Integrated diagnostics and safety features support operations up to SIL-2 and ASIL-B levels while the integrated security features protect data against modern day attacks. The AM62D device also offers a 3-port Gigabit Ethernet switch with Time-Sensitive Networking (TSN) to enable audio networking features such as, Ethernet Audio Video Bridging (eAVB) and Dante, while peripherals like the McASP, enable multi-channel I2S and TDM Audio inputs and outputs.

The AM62D processor from the Sitara™ MPU family is targeted for applications needing high-performance Digital Signal Processing. Some of these applications include:

  • Audio: Automotive premium amplifier and professional audio
  • Radar and Radio: Aerospace and Defense
  • Sonar: Marine equipments
  • Ultrasound: Medical equipments
  • Instrumentation: Current, Voltage, other signals: Test and Measurement

Key cores on the device include the Arm® Cortex®-A53 and C7000™ (“C7x”) scalar and vector DSP core from Texas Instruments, a dedicated Matrix Multiplication Accelerator (MMA), along with an isolated MCU island. All protected by industrial and automotive grade safety and security hardware accelerators.

DSP Core Overview: the C7504 core from C7x family provides up to 40GFLOPS of DSP compute. It achieves 4x to 8x or more performance compared to the previous generation C66x DSP core. Some of the key features includes:

  • 256-bit fixed- and floating-point DSP vector core
  • Single-cycle latency to access L2 memory via Streaming Engine
  • Improved control code efficiency
  • True 64-bit machine with 64-bit memory addressing and single-cycle 64-bit base arithmetic operations

Integration Overview: along with C7x DSP core, the AM62D SoC integrates up to Quad Arm® Cortex®-A53 providing additional 16.8KDMIPS compute and HLOS flexibility of Linux or Real-Time Operating System (RTOS). Up to two Arm® Cortex®-R5F subsystems enable low-level, timing critical processing tasks to leave the Arm® Cortex®-A53 and DSP core’s unencumbered for applications. Integrated diagnostics and safety features support operations up to SIL-2 and ASIL-B levels while the integrated security features protect data against modern day attacks. The AM62D device also offers a 3-port Gigabit Ethernet switch with Time-Sensitive Networking (TSN) to enable audio networking features such as, Ethernet Audio Video Bridging (eAVB) and Dante, while peripherals like the McASP, enable multi-channel I2S and TDM Audio inputs and outputs.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 27
Top documentation Type Title Format options Date
* Data sheet AM62Dx Sitara™ Processors datasheet (Rev. A) PDF | HTML May 7, 2025
* User guide AM62D Technical Reference Manual (Rev. B) PDF | HTML Nov 3, 2026
* Errata AM62Dx Sitara™ Processors Silicon Errata, Silicon Revision 1.0 (Rev. A) PDF | HTML Oct 10, 2025
Application note C7000 Optimization Starting Guide PDF | HTML Oct 29, 2026
Application note Integrating CDD DMA in AUTOSAR Environment PDF | HTML Oct 23, 2026
User guide AM62x, AM62Ax, AM62D-Q1 and AM62Px Processor Families, Supported Peripherals and Schematic Design Guidelines (Rev. J) PDF | HTML Oct 9, 2026
White paper CRA Roles Across the Embedded Processor Supply Chain PDF | HTML Oct 1, 2026
Application note Bad Block Management for Serial NAND Flash on Sitara Devices (Rev. A) PDF | HTML Sep 29, 2026
Application note AM62x Audio Design Guide (Rev. A) PDF | HTML Aug 24, 2026
Application note QSPI Addressing Mode Considerations for AM62Ax Devices PDF | HTML Aug 20, 2026
Application note DDR Inline ECC Error Address Decoding on Jacinto™ 7 and Sitara™ Processors PDF | HTML Aug 20, 2026
Application note DDR Inline ECC Error Injection and Validation Guide for Jacinto™ 7 and Sitara™ Processors PDF | HTML Aug 19, 2026
Application note Enable PipeWire on TI Sitara Devices PDF | HTML Jun 8, 2026
Application note Enhanced OSPI PHY Tuning Algorithm for Sitara Processors on MCU+ SDK PDF | HTML Mar 13, 2026
Application note Throughput Characterization of OSPI and QSPI Serial NOR/NAND Flash Operations on MCU+ SDK (Rev. A) PDF | HTML Feb 17, 2026
Application note Custom Board Design and Simulation Guidelines for Processor High Speed Parallel Interfaces (Rev. A) PDF | HTML Feb 12, 2026
Application note xSPI Custom Flash Debug Guide PDF | HTML Dec 1, 2025
Application note Getting Started with Sysconfig Tool PDF | HTML Nov 21, 2025
User guide Hardware Design Considerations for Custom Board Design using AM62A3, AM62A7-Q1, AM62A1-Q1, AM62D-Q1 Processor (Rev. D) PDF | HTML Oct 24, 2025
User guide AM62A3, AM62A7-Q1, AM62A1-Q1, AM62D-Q1 Processor Family Schematic, Design Guidelines and Review Checklist (Rev. C) PDF | HTML Sep 17, 2025
White paper How Highly Integrated DSPs for Premium Automotive Audio are Redefining the Driving Experience PDF | HTML Mar 4, 2025
Application note Microcontroller Abstraction Layer on Jacinto™ and Sitara™ Embedded Processors PDF | HTML Jan 28, 2025
Application note AM62D Power Estimation Tool PDF | HTML Jan 20, 2025
User guide AM62Ax/AM62Dx Escape Routing for PCB Design (Rev. A) PDF | HTML Jan 14, 2025
Technical article Designing an Efficient Automotive Premium Audio System with Highly Integrated Processors PDF | HTML Dec 18, 2024
Application note AM62Ax, AM62Px LPDDR4 Board Design and Layout Guidelines (Rev. B) PDF | HTML Dec 17, 2024
Application note Sitara™AM62Dx Benchmark PDF | HTML Dec 16, 2024

Design & development

Power-supply solutions

Find available power-supply solutions for the AM62D-Q1. TI offers power-supply solutions for TI and non-TI systems on a chip (SoCs), processors, microcontrollers, sensors, and field-programmable gate arrays (FPGAs).

Evaluation board

AUDIO-AM62D-EVM — AM62D expandable hardware for premium audio

The AUDIO-AM62D-EVM evaluation module (EVM) is a low-cost expandable platform designed for developers to prototype and evaluate multi-channel audio applications across various use cases. At the core of AUDIO-AM62D-EVM is the AM62D System-on-Chip (SoC), featuring a C7x DSP 256 bit-width vector core (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DP83867-EVM-AM — AM2x and AM6x evaluation module for industrial Ethernet PHY add-on board

DP83867-EVM-AM is an Industrial Ethernet PHY add-on board to be used with Arm-based, high-performance microcontroller evaluation modules. This add-on board is an excellent choice for initial Ethernet evaluation and prototyping using EVMs. DP83867-EVM-AM is equipped with a TI DP83867IR low latency (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TAS67CD-AEC — TAS67CD-AEC Class-D amplifier audio expansion card

The TAS67CD-AEC add-on card implements two, 4- channel TAS67x Class-D audio amplifier ICs and is compatible with TI audio DSP EVMs through the audio expansion card (AEC) form-factor connector. Each add-on card provides up to 8 channels of 50W amplified digital audio output.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

LB-3P-TRACE32-ARM — Lauterbach TRACE32® Debug and Trace System for Arm®-based Microcontrollers and Processors

Lauterbach‘s TRACE32® tools are a suite of leading-edge hardware and software components that enables developers to analyze, optimize and certify all kinds of Arm®-based microcontrollers and processors. The globally renowned debug and trace solutions for embedded systems and SoCs are the perfect (...)

Supported products & hardware
Debug probe

TSK-3P-BLUEBOX — TASKING BlueBox hardware debugger

TASKING’s Debug, Trace, and Test tools offer comprehensive solutions for efficient debugging, tracing, and testing of TI's embedded systems. The scalable TASKING BlueBox debuggers allow users to easily flash, debug, and test across TI's portfolio. Development on TI hardware is made even easier with (...)

Supported products & hardware
Software development kit (SDK)

AM62D-AWE-SDK — AudioWeaver Audio SDK for AM62D

AudioWeaver Audio SDK for AM62D
Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ IDE is an integrated development environment designed for Texas Instruments' embedded processors, available as both a desktop and cloud-based application. It is an integral part of TI's extensive CCStudio™ development ecosystem.

CCStudio IDE is built on Eclipse Theia™ framework, the (...)

Supported products & hardware
IDE, configuration, compiler or debugger

K3-RESOURCE-CONFIGURATION — Resource partitioning tool for multi core SOCs

Also known as the k3-respart-tool, the Resource Configuration tool allows for configuration of various system level parameters and generate the necessary data to be fed into software components
Supported products & hardware
IDE, configuration, compiler or debugger

PRU-CQKIT — PRU Safety Compiler Qualification Kit

The TI Compiler Qualification Kit was developed to assist customers in qualifying their use of the TI ARM®, C28/CLA, C29, C6000™ or C7000™ C/C++ compilers to functional safety and cybersecurity standards. 

Two qualification kit types are available:

  • The Safety Compiler Qualification Kit (CQKIT) (...)
Supported products & hardware
IDE, configuration, compiler or debugger

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Supported products & hardware
IDE, configuration, compiler or debugger

TSK-3P-VX-TOOLSET — TASKING VX-toolset for Arm

The VX-toolset for Arm is a certified compiler toolchain for safety-critical embedded software development on select Cortex-M and Cortex-R core devices. With Eclipse IDE integration, advanced multicore support and TASKING BlueBox debugger compatibility, the VX-toolset simplifies development. TÜV (...)

Supported products & hardware
Getting started

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware
Operating system (OS)

GHS-INTEGRITY-RTOS — Green Hills INTEGRITY RTOS

The INTEGRITY RTOS from Green Hills Software is the safe and secure foundation for running critical applications and guest operating systems on TI processors using Arm® Cortex-A cores. Its certified separation kernel runs software within protected partitions with certified (...)

Supported products & hardware
Operating system (OS)

GHS-3P-UVELOSITY — Green Hills Software u-velOSity Safety RTOS

The µ-velOSity™ Safety RTOS is the smallest of Green Hills Software's real-time operating systems and was designed especially for microcontrollers. It supports a wide range of TI processor families using the Arm® Cortex-M or Cortex-R cores as a main CPU or as a co-processors (...)

Supported products & hardware
Operating system (OS)

WHIS-3P-SAFERTOS — WITTENSTEIN SAFERTOS Pre-certified safety RTOS

SAFERTOS® is a unique real time operating system designed for embedded processors. It is precertified to IEC 61508 SIL3 and ISO 26262 ASILD standards by TÜV SÜD. SAFERTOS® was crafted specifically for safety by WHIS' team of experts and is used globally in safety critical applications. WHIS and (...)

Supported products & hardware
Simulation model

AM62Ax/AM62Dx ANF SR 1.0 Thermal Model

SPRM857.ZIP (1 KB) - Thermal model
Supported products & hardware
Simulation model

AM62Dx ANF SR 1.0 BSDL Model

SPRM876.ZIP (10 KB) - BSDL model
Supported products & hardware
Simulation model

AM62Dx ANF SR 1.0 IBIS Model

SPRM878.ZIP (3293 KB) - IBIS model
Supported products & hardware
Simulation model

AM62Dx ANF SR 1.0 IBIS-AMI Model

SPRM877.ZIP (30794 KB) - IBIS-AMI model
Supported products & hardware
Calculation tool

AM62D-PET-CALC — AM62D Power Estimation Tool

AM62D PET provides power consumption estimates based on measured and simulated data; they are provided “as is” and are not guaranteed within a specified precision.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
FCCSP (ANF) 484 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos