SPRSPA3A March 2024 – September 2024 AM67 , AM67A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMW PIN [4] |
|---|---|---|---|
| MCU_ERRORn | IO | Error signal output from MCU Domain ESM | B7 |
| MCU_EXT_REFCLK0 | I | External input to MCU Domain | A10, C1 |
| MCU_OBSCLK0 | O | MCU Domain Observation clock output for test and debug purposes only | A10 |
| MCU_PORz | I | MCU and Main Domain cold reset | E8 |
| MCU_RESETSTATz | O | MCU Domain warm reset status output | E13 |
| MCU_RESETz | I | MCU and Main Domain warm reset | D10 |
| MCU_SYSCLKOUT0 | O | MCU Domain system clock output (divided by 4) for test and debug purposes only | A10 |