SPRSP92F February 2023 – August 2026 AM69 , AM69A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] |
|---|---|---|---|
| MCASP2_ACLKR | IO | MCASP Receive Bit Clock | AD34 |
| MCASP2_ACLKX | IO | MCASP Transmit Bit Clock | AD37 |
| MCASP2_AFSR | IO | MCASP Receive Frame Sync | AJ36 |
| MCASP2_AFSX | IO | MCASP Transmit Frame Sync | AE37 |
| MCASP2_AXR0 | IO | MCASP Serial Data (Input/Output) | AC36 |
| MCASP2_AXR1 | IO | MCASP Serial Data (Input/Output) | AE36 |
| MCASP2_AXR2 | IO | MCASP Serial Data (Input/Output) | AF38 |
| MCASP2_AXR3 | IO | MCASP Serial Data (Input/Output) | AC33 |
| MCASP2_AXR4 | IO | MCASP Serial Data (Input/Output) | AF34 |