SPRSP92E February 2023 – November 2025 AM69 , AM69A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SerDes'es goal is to convert device (SoC) parallel data into serialized data that can be output over a highspeed electrical interface. In the opposite direction, SerDes converts high-speed serial data into parallel data that can be processed by the device. To this end, the SerDes contains a variety of functional blocks to handle both the external analog interface as well as the internal digital logic.
For more information, see Serializer/Deserializer (SerDes) section in Peripherals chapter in the device TRM.