SPRSP92F February 2023 – August 2026 AM69 , AM69A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] |
|---|---|---|---|
| GPIO0_0 | IO | General Purpose Input/Output | AN35 |
| GPIO0_1 | IO | General Purpose Input/Output | AG36 |
| GPIO0_2 | IO | General Purpose Input/Output | AJ33 |
| GPIO0_3 | IO | General Purpose Input/Output | AF33 |
| GPIO0_4 | IO | General Purpose Input/Output | AH33 |
| GPIO0_5 | IO | General Purpose Input/Output | AG33 |
| GPIO0_6 | IO | General Purpose Input/Output | AK36 |
| GPIO0_7 | IO | General Purpose Input/Output | AG34 |
| GPIO0_8 | IO | General Purpose Input/Output | AJ35 |
| GPIO0_9 | IO | General Purpose Input/Output | AH34 |
| GPIO0_10 | IO | General Purpose Input/Output | AE33 |
| GPIO0_11 | IO | General Purpose Input/Output | AL32 |
| GPIO0_12 | IO | General Purpose Input/Output | AK37 |
| GPIO0_13 | IO | General Purpose Input/Output | AJ34 |
| GPIO0_14 | IO | General Purpose Input/Output | AK35 |
| GPIO0_15 | IO | General Purpose Input/Output | AK38 |
| GPIO0_16 | IO | General Purpose Input/Output | AF37 |
| GPIO0_17 | IO | General Purpose Input/Output | AG37 |
| GPIO0_18 | IO | General Purpose Input/Output | AK33 |
| GPIO0_19 | IO | General Purpose Input/Output | AC32 |
| GPIO0_20 | IO | General Purpose Input/Output | AC37 |
| GPIO0_21 | IO | General Purpose Input/Output | AD37 |
| GPIO0_22 | IO | General Purpose Input/Output | AE37 |
| GPIO0_23 | IO | General Purpose Input/Output | AC36 |
| GPIO0_24 | IO | General Purpose Input/Output | AE36 |
| GPIO0_25 | IO | General Purpose Input/Output | AF38 |
| GPIO0_26 | IO | General Purpose Input/Output | AE38 |
| GPIO0_27 | IO | General Purpose Input/Output | AJ37 |
| GPIO0_28 | IO | General Purpose Input/Output | AH38 |
| GPIO0_29 | IO | General Purpose Input/Output | AC33 |
| GPIO0_30 | IO | General Purpose Input/Output | AH37 |
| GPIO0_31 | IO | General Purpose Input/Output | AJ38 |
| GPIO0_32 | IO | General Purpose Input/Output | AK34 |
| GPIO0_33 | IO | General Purpose Input/Output | AG38 |
| GPIO0_34 | IO | General Purpose Input/Output | AF36 |
| GPIO0_35 | IO | General Purpose Input/Output | AE35 |
| GPIO0_36 | IO | General Purpose Input/Output | AC35 |
| GPIO0_37 | IO | General Purpose Input/Output | AG35 |
| GPIO0_38 | IO | General Purpose Input/Output | AH36 |
| GPIO0_39 | IO | General Purpose Input/Output | AF35 |
| GPIO0_40 | IO | General Purpose Input/Output | AD34 |
| GPIO0_41 | IO | General Purpose Input/Output | AJ36 |
| GPIO0_42 | IO | General Purpose Input/Output | AF34 |
| GPIO0_43 | IO | General Purpose Input/Output | AE34 |
| GPIO0_44 | IO | General Purpose Input/Output | AL33 |
| GPIO0_45 | IO | General Purpose Input/Output | AL34 |
| GPIO0_46 | IO | General Purpose Input/Output | AC34 |
| GPIO0_47 | IO | General Purpose Input/Output | AD33 |
| GPIO0_48 | IO | General Purpose Input/Output | AD38 |
| GPIO0_49 | IO | General Purpose Input/Output | AD36 |
| GPIO0_50 | IO | General Purpose Input/Output | AJ32 |
| GPIO0_51 | IO | General Purpose Input/Output | AM37 |
| GPIO0_52 | IO | General Purpose Input/Output | AP38 |
| GPIO0_53 | IO | General Purpose Input/Output | AN38 |
| GPIO0_54 | IO | General Purpose Input/Output | AM35 |
| GPIO0_55 | IO | General Purpose Input/Output | AM36 |
| GPIO0_56 | IO | General Purpose Input/Output | AN36 |
| GPIO0_57 | IO | General Purpose Input/Output | AP37 |
| GPIO0_58 | IO | General Purpose Input/Output | AR38 |
| GPIO0_59 | IO | General Purpose Input/Output | AN37 |
| GPIO0_60 | IO | General Purpose Input/Output | AC38 |
| GPIO0_61 | IO | General Purpose Input/Output | AA32 |
| GPIO0_62 | IO | General Purpose Input/Output | AB34 |
| GPIO0_63 | IO | General Purpose Input/Output | AA33 |
| GPIO0_64 | IO | General Purpose Input/Output | AB38 |
| GPIO0_65 | IO | General Purpose Input/Output | AB36 |