SBASAR9A December 2025 – June 2026 AMC0200R , AMC0300R
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Place a differential RC filter (R1, R2, C5) in front of the isolated amplifier to improve signal-to-noise performance of the signal path. Design the input filter such that:
Place capacitors C6 and C7 to improve common-mode rejection at high frequencies (>1MHz) and to improve offset voltage performance. For best performance, verify C6 matches the value of C7 and that both capacitors are 10 to 20 times lower in value than C5. NP0-type capacitors offer low temperature drift and low voltage coefficients, and are preferred for common-mode filtering.
For most applications, the structure shown in Figure 8-2 achieves excellent performance.