SBASAR9A December 2025 – June 2026 AMC0200R , AMC0300R
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The reference input has a finite input impedance as shown in the Functional Block Diagram. Consider this impedance when driving the REFIN pin from a high-impedance source. Connect a 100nF capacitor from REFIN to GND2 to filter out high-frequency noise at the reference input. Figure 8-3 shows different options for connecting the REFIN pin.
In the first example, REFIN is shorted to VDD2. In the second example, VREFIN is derived from VDD2 through a buffered resistive divider. In the third example, an external voltage source drives the reference input pin.