SBASAY6A December 2024 – May 2025 AMC0236 , AMC0336
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ANALOG INPUT | ||||||
| CIN | Input capacitance | fCLKIN = 10MHz | 2 | pF | ||
| RIN | Input resistance | INP pin to AGND, SNSN = AGND | 0.05 | 2.4 | GΩ | |
| IIB | Input bias current(1) | INP pin, INP = AGND | –10 | ±3 | 10 | nA |
| CMTI | Common-mode transient immunity | 150 | V/ns | |||
| DC ACCURACY | ||||||
| EO | Offset error(1) | TA = 25°C, INP = AGND | –0.9 | ±0.1 | 0.9 | mV |
| TCEO | Offset error temperature drift(3) | 3 | 6.5 | µV/°C | ||
| EG | Gain error(1) | Initial, at TA = 25°C, VINP = 1V or VINP = –1V |
–0.25 | ±0.02 | 0.25 | % |
| TCEG | Gain error temperature drift(4) | –35 | ±10 | 35 | ppm/°C | |
| INL | Integral nonlinearity(2) | Resolution: 16 bits | –6 | ±1 | 6 | LSB |
| DNL | Differential nonlinearity | Resolution: 16 bits | –0.99 | 0.99 | LSB | |
| PSRR | Power-supply rejection ratio | AVDD DC PSRR, IN = AGND, AVDD from 3.3V to 5V with ±10% variation around nominal |
–83 | dB | ||
| AVDD AC PSRR, IN = AGND, AVDD with10kHz / 100mV ripple |
–63 | |||||
| AC ACCURACY | ||||||
| SNR | Signal-to-noise ratio | VIN = 2VPP, fIN = 1kHz | 84.5 | 89 | dB | |
| SINAD | Signal-to-noise + distortion | VIN = 2VPP, fIN = 1kHz | 77 | 88 | dB | |
| THD | Total harmonic distortion(5) | VIN = 2VPP, fIN = 1kHz | –91 | –80 | dB | |
| DIGITAL INPUT (CMOS Logic With Schmitt-Trigger) | ||||||
| IIN | Input current | DGND ≤ VIN ≤ DVDD | 7 | µA | ||
| CIN | Input capacitance | 4 | pF | |||
| VIH | High-level input voltage | 0.7 x DVDD | DVDD + 0.3 | V | ||
| VIL | Low-level input voltage | –0.3 | 0.3 x DVDD | V | ||
| DIGITAL OUTPUT (CMOS) | ||||||
| CLOAD | Output load capacitance | fCLKIN = 10MHz | 15 | 30 | pF | |
| VOH | High-level output voltage | IOH = –4mA | DVDD – 0.4 | V | ||
| VOL | Low-level output voltage | IOL = 4mA | 0.4 | V | ||
| POWER SUPPLY | ||||||
| IAVDD | High-side supply current | 5.3 | 7 | mA | ||
| IDVDD | Low-side supply current | CLOAD = 15pF | 3.6 | 5 | mA | |
| AVDDUV | High-side undervoltage detection threshold | AVDD rising | 2.4 | 2.6 | 2.8 | V |
| AVDD falling | 1.9 | 2.05 | 2.2 | |||
| DVDDUV | Low-side undervoltage detection threshold | DVDD rising | 2.3 | 2.5 | 2.7 | V |
| DVDD falling | 1.9 | 2.05 | 2.2 | |||