SBASAR3B December 2024 – November 2025 AMC0311D
PRODUCTION DATA
Table 8-1 lists the parameters for this typical application.
| PARAMETER | VALUE |
|---|---|
| DC link voltage | 450V (maximum) |
| High-side supply voltage | 5V |
| Low-side supply voltage | 3.3V |
| Maximum resistor operating voltage | 125V |
| Voltage drop across the sense resistor (RSNS) for a linear response | 2V (maximum) |
| Current through the resistive divider, ICROSS | 200μA (maximum) |