SBASAR3B December   2024  – November 2025 AMC0311D

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information (D Package)
    5. 6.5  Thermal Information (DWV Package)
    6. 6.6  Power Ratings 
    7. 6.7  Insulation Specifications (Basic Isolation)
    8. 6.8  Insulation Specifications (Reinforced Isolation)
    9. 6.9  Safety-Related Certifications (Basic Isolation)
    10. 6.10 Safety-Related Certifications (Reinforced Isolation)
    11. 6.11 Safety Limiting Values (D Package)
    12. 6.12 Safety Limiting Values (DWV Package)
    13. 6.13 Electrical Characteristics
    14. 6.14 Switching Characteristics
    15. 6.15 Timing Diagram
    16. 6.16 Insulation Characteristics Curves
    17. 6.17 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Analog Input
      2. 7.3.2 Isolation Channel Signal Transmission
      3. 7.3.3 Analog Output
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Input Filter Design
        2. 8.2.2.2 Differential to Single-Ended Output Conversion
      3. 8.2.3 Application Curve
    3. 8.3 Best Design Practices
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Safety Limiting Values (D Package)

Safety limiting(1) intends to minimize potential damage to the isolation barrier upon failure of input or output circuitry. A failure of the I/O can allow low resistance to ground or the supply and, without current limiting, dissipate sufficient power to over-heat the die and damage the isolation barrier potentially leading to secondary system failures.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
IS Safety input, output, or supply current RθJA = 116.5°C/W, VDDx = 5.5V,
TJ = 150°C, TA = 25°C
195 mA
PS Safety input, output, or total power RθJA = 116.5°C/W, TJ = 150°C, TA = 25°C 1070 mW
TS Maximum safety temperature 150 °C
The maximum safety temperature, TS, has the same value as the maximum junction temperature, TJ, specified for the device. The IS
and PS parameters represent the safety current and safety power, respectively. Do not exceed the maximum limits of IS and PS. These
limits vary with the ambient temperature, TA.
The junction-to-air thermal resistance, RθJA, in the Thermal Information table is that of a device installed on a high-K test board for
leaded surface-mount packages. Use these equations to calculate the value for each parameter:
TJ = TA + RθJA × P, where P is the power dissipated in the device.
TJ(max) = TS = TA + RθJA × PS, where TJ(max) is the maximum junction temperature.
PS = IS × VDDmax, where VDDmax is the maximum supply voltage for high-side and low-side.