SBASB59 July 2025 AMC0330S
PRODMIX
The voltage applied to the REFIN pin is added to the output voltage as an offset as described in the Analog Output section. In a typical application, REFIN is biased in the center of the ADC input voltage range.
The output buffer is linear in the range of 250mV < VOUT < (VDD2 – 250mV). For linear operation, bias the REFIN pin such that:
and