SBAS895D May 2018 – May 2022 AMC1300
PRODUCTION DATA
| VDE | UL |
|---|---|
| Certified according to DIN VDE V 0884-11 (VDE V 0884-11): 2017-01, DIN EN 62368-1: 2016-05, EN 62368-1: 2014, and IEC 62368-1: 2014 |
Recognized under 1577 component recognition and CSA component acceptance NO 5 programs |
| Reinforced insulation | Single protection |
| Certificate number: 40040142 | Certificate number: E181974 |