SBAS920B October 2018 – June 2022 AMC1302-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| POWER SUPPLY | ||||||
| High-side power supply | VDD1 to GND1 | 3 | 5 | 5.5 | V | |
| Low-side power supply | VDD2 to GND2 | 3 | 3.3 | 5.5 | V | |
| ANALOG INPUT | ||||||
| VClipping | Differential input voltage before clipping output | VIN = VINP – VINN | ±64 | mV | ||
| VFSR | Specified linear differential full-scale voltage | VIN = VINP – VINN | –50 | 50 | mV | |
| VCM | Operating common-mode input voltage | (VINP + VINN) / 2 to GND1 | –0.032 | VDD1 – 2.2 | V | |
| TEMPERATURE RANGE | ||||||
| TA | Operating ambient temperature | –55 | 125 | °C | ||
| Specified ambient temperature | –40 | 125 | ||||