SBAS655F September 2014 – January 2020 AMC1304L05 , AMC1304L25 , AMC1304M05 , AMC1304M25
PRODUCTION DATA.
| PIN | I/O | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | NO. | |||
| AMC1304Lx
(LVDS) |
AMC1304Mx
(CMOS) |
|||
| AGND | 4 | 4 | — | This pin is internally connected to pin 8 and can be left unconnected or tied to high-side ground |
| 8 | 8 | — | High-side ground reference | |
| AINN | 3 | 3 | I | Inverting analog input |
| AINP | 2 | 2 | I | Noninverting analog input |
| CLKIN | 13 | 13 | I | Modulator clock input, 5 MHz to 20.1 MHz |
| CLKIN_N | 12 | — | I | Inverted modulator clock input |
| DGND | 9, 16 | 9, 16 | — | Controller-side ground reference |
| DOUT | 11 | 11 | O | Modulator data output |
| DOUT_N | 10 | — | O | Inverted modulator data output |
| DVDD | 14 | 14 | — | Controller-side power supply, 3.0 V to 5.5 V.
See the Power Supply Recommendations section for decoupling recommendations. |
| LDOIN | 6 | 6 | — | Low dropout regulator input, 4 V to 18 V |
| NC | 1 | 1 | — | This pin can be connected to VCAP or left unconnected |
| 5 | 5 | — | This pin can be left unconnected or tied to AGND only | |
| — | 10, 12 | — | These pins have no internal connection | |
| 15 | 15 | — | This pin can be left unconnected or tied to DVDD only | |
| VCAP | 7 | 7 | — | LDO output. See the Power Supply Recommendations section for decoupling recommendations. |