SBASAO3A May 2023 – September 2023 AMC131M03-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| 3.0 V ≤ DVDD ≤ 5.5 V | ||||||
| tp(CSDO) | Propagation delay time, CS falling edge to DOUT driven | 50 | ns | |||
| tp(SCDO) | Progapation delay time, SCLK rising edge to valid new DOUT | 20 | ns | |||
| tp(CSDOZ) | Propagation delay time, CS rising edge to DOUT high impedance | 75 | ns | |||
| tw(DRH) | Pulse duration, DRDY high | 4 | tCLKIN | |||
| tw(DRL) | Pulse duration, DRDY low | 4 | tCLKIN | |||
| tPOR | Power-on-reset time | Measured from supplies at 90% | 250 | µs | ||
| SPI timeout | 32768 | tCLKIN | ||||
| tREGACQ | Register default acquisition time | 5 | µs | |||