SBAS994B September 2023 – September 2023 AMC131M03
PRODUCTION DATA
Channel 2 of the AMC131M03 can be configured to measure temperature with an internal or external temperature sensor. Figure 9-5 illustrates an external temperature measurement using a discrete NTC temperature sensing element on channel 2 of the AMC131M03. Place the NTC close to the current-shunt sensor on the PCB if temperature calibration of the shunt measurement is required.
The Start-Up Behavior After Power-UpStart-Up Behavior After Power-UpTemperature SensorInternal Temperature SensorExternal Temperature SensorClock Selection for Temperature Sensor OperationStart-Up Behavior After Power-UpStart-Up Behavior After a Pin Reset or RESET CommandStart-Up Behavior After a Pin Reset or RESET CommandStart-Up Behavior After Power-UpStart-Up Behavior After a Pin Reset or RESET CommandStart-Up Behavior After a Pause in CLKIN section describes how to operate channel 2 in external temperature sensor mode.