SBASAW1A September 2023 – December 2023 AMC21C12
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| POWER SUPPLY | ||||||
| VVDD1 | High-side power-supply voltage | VDD1 to GND1 | 3.0 | 5 | 27 | V |
| VVDD2 | Low-side power supply voltage | VDD2 to GND2 | 2.7 | 3.3 | 5.5 | V |
| ANALOG INPUT | ||||||
| VIN | Input voltage | IN to GND1, VDD1 ≤ 4.3 V | –0.4 | VDD1 – 0.3 | V | |
| IN to GND1, VDD1 > 4.3 V | –0.4 | 4 | ||||
| VREF | Reference voltage, window comparator mode | REF to GND1 | 20(2) | 300 | mV | |
| Reference voltage, positive-comparator mode | Low hysteresis mode | 20(2) | 450 | |||
| High hysteresis mode (Cmp0 only) |
600 | 2700(1) | ||||
| Reference voltage headroom | VDD1 – VREF | 1.4 | V | |||
| Filter capacitance on REF pin | 20 | 100 | nF | |||
| DIGITAL I/O | ||||||
| Digital input voltage | LATCH pin | GND2 | VDD2 | V | ||
| Digital output voltage | OUT to GND2 | GND2 | VDD2 | V | ||
| Sink current | OUT | 0 | 4 | mA | ||
| ISOLATION BARRIER | ||||||
| VIOWM | Functional isolation working voltage(3) | AC voltage (sine wave) | 200 | VRMS | ||
| DC voltage | 280 | VDC | ||||
| TEMPERATURE RANGE | ||||||
| TA | Specified ambient temperature | –40 | 25 | 125 | °C | |