SBASA84A February 2021 – July 2021 AMC3302-Q1
PRODUCTION DATA
As shown in Figure 7-3, the open-drain DIAG pin can be monitored to confirm the device is operational and the output voltage is valid. During power-up, the DIAG pin is actively held low until the high-side supply is in regulation and the device operates properly. During normal operation, the DIAG pin is in high-impedance (Hi-Z) state and is pulled high through an external pullup resistor. The DIAG pin is actively pulled low if:
Figure 7-3 DIAG Output Under Different Operating
ConditionsDuring normal operation, the DIAG pin is in a high-impedance state. Connect the DIAG pin to a pullup resistor or leave open if not used.