SBASA83 April 2021 AMC3336-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| POWER SUPPLY | ||||||
| VDD | Low-side power supply | VDD to GND | 3 | 3.3 | 5.5 | V |
| ANALOG INPUT | ||||||
| VClipping | Differential input voltage before clipping output | VIN = VINP – VINN | ±1.25 | V | ||
| VFSR | Specified linear differential full-scale voltage | VIN = VINP – VINN | –1 | 1 | V | |
| Absolute common-mode input voltage (1) | (VINP + VINN) / 2 to HGND | –2 | VHLDO_OUT | V | ||
| VCM | Operating common-mode input voltage | (VINP + VINN) / 2 to HGND | –0.8 | 0.6 | V | |
| DIGITAL I/O | ||||||
| VIO | Digital input / output voltage | 0 | VDD | V | ||
| fCLKIN | Input clock frequency | 9 | 20 | 21 | MHz | |
| Input clock duty cycle | 9 MHz ≤ fCLKIN ≤ 21 MHz | 40% | 50% | 60% | ||
| TEMPERATURE RANGE | ||||||
| TA | Specified ambient temperature | –40 | 125 | °C | ||