SLASF65 December   2022 AMC60704

PRODUCTION DATA  

  1. 1Features
  2. 2Applications
  3. 3Description
  4. 4Device and Documentation Support
    1. 4.1 Documentation Support
    2. 4.2 Receiving Notification of Documentation Updates
    3. 4.3 Support Resources
    4. 4.4 Trademarks
    5. 4.5 Electrostatic Discharge Caution
    6. 4.6 Glossary
  5. 5Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • YBH|36
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • Four 12-bit current output DACs (IDACs)
    • 200-mA full-scale output range
    • Low supply headroom: 300 mV at 200 mA
  • Four 12-bit voltage output DACs (VDACs)
    • Selectable full-scale output ranges:
      –5 V, –2.5 V, +2.5 V and +5 V
    • High-current drive capability: ±50 mA
  • Multichannel, 12-bit, 1-MSPS SAR ADC
    • Four external inputs: 2.5-V and 5-V ranges
    • Four IDAC voltage monitor channels
    • Four VDAC current monitor channels
    • Programmable sequencer
    • Programmable out-of-range alarms
  • Internal 2.5-V reference
  • Supply and temperature fault alarms
  • SPI and I2C interfaces: 1.7-V to 3.6-V operation
    • SPI: 4-wire interface
    • I2C: Four target addresses
  • Specified temperature range: –40°C to +125°C