SPRS971D August 2016 – March 2020 AMIC110
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Figure 7-54 shows the CK routing for two DDR3 devices placed on the same side of the PCB. Figure 7-55 shows the corresponding ADDR_CTRL routing.
Figure 7-54 CK Routing for Two Single-Sided DDR3 Devices
Figure 7-55 ADDR_CTRL Routing for Two Single-Sided DDR3 Devices To save PCB space, the two DDR3 memories may be mounted as a mirrored pair at a cost of increased routing and assembly complexity. Figure 7-56 and Figure 7-57 show the routing for CK and ADDR_CTRL, respectively, for two DDR3 devices mirrored in a single-pair configuration.
Figure 7-56 CK Routing for Two Mirrored DDR3 Devices
Figure 7-57 ADDR_CTRL Routing for Two Mirrored DDR3 Devices