SWRS223D February 2020 – February 2024 AWR2243
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| JUNCTION TEMPERATURE (Tj) | OPERATING CONDITION | NOMINAL CVDD VOLTAGE (V) | POWER-ON HOURS [POH] (HOURS)(1)(2) |
|---|---|---|---|
| –40°C | 100% duty cycle | 1.2 | 600 (6%) |
| 75°C | 2000 (20%) | ||
| 95°C | 6500 (65%) | ||
| 130°C | 800 (8%) | ||
| 140°C | 100 (1%) |